No longer manufactured
Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Features
- AC Input LED Driver
- Constant Voltage/Constant Current Operation
- Constant Current Dimming Versions
- High Efficiency
- Water Proof to IP67
- Class 2
- 3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
DLE25PS57 | 25W | Single Phase | 57V | 0.35A | Datasheet | Stock | RFQ |
|
|
DLE25PS350-AD | 25W | Single Phase | 57V | 0.35A | Datasheet | Stock | RFQ |
|
|
DLE25PS48 | 25W | Single Phase | 48V | 0.5A | Datasheet | Stock | RFQ |
|
|
DLE25PS500-AD | 25W | Single Phase | 48V | 0.5A | Datasheet | Stock | RFQ |
|
|
DLE25PS12 | 25W | Single Phase | 12V | 2.1A | Datasheet | Stock | RFQ |
|
|
DLE25PS24 | 25W | Single Phase | 24V | 1.05A | Datasheet | Stock | RFQ |
|
|
DLE25PS36 | 25W | Single Phase | 36V | 0.7A | Datasheet | Stock | RFQ |
|
|
DLE25PS2100-AD | 25W | Single Phase | 12V | 2.1A | Datasheet | Stock | RFQ |
|
|
DLE25PS1050-AD | 25W | Single Phase | 24V | 1.05A | Datasheet | Stock | RFQ |
|
|
DLE25PS700-AD | 25W | Single Phase | 36V | 0.7A | Datasheet | Stock | RFQ |
|
|
DLE35PS57 | 35W | Single Phase | 57V | 0.5A | Datasheet | Stock | RFQ |
|
|
DLE35PS500-AD | 35W | Single Phase | 57V | 0.5A | Datasheet | Stock | RFQ |
|
|
DLE35PS12 | 35W | Single Phase | 12V | 2.5A | Datasheet | Stock | RFQ |
|
|
DLE35PS2500-AD | 35W | Single Phase | 12V | 2.5A | Datasheet | Stock | RFQ |
|
|
DLE35PS24 | 35W | Single Phase | 24V | 1.4A | Datasheet | Stock | RFQ |
|
|
DLE35PS48 | 35W | Single Phase | 48V | 0.7A | Datasheet | Stock | RFQ |
|
|
DLE35PS1400-AD | 35W | Single Phase | 24V | 1.4A | Datasheet | Stock | RFQ |
|
|
DLE35PS700-AD | 35W | Single Phase | 48V | 0.7A | Datasheet | Stock | RFQ |
|
|
DLE35PS36 | 35W | Single Phase | 36V | 1A | Datasheet | Stock | RFQ |
|
|
DLE35PS1000-AD | 35W | Single Phase | 36V | 1A | Datasheet | Stock | RFQ |