fleXPower-XTL30 Series

3.0kW configurable 3 phase 180 to 264VAC input AC-DC power supplies

The 3 phase XTL30 fleXPower series is a modular power supply which can be configured into a bespoke solution for quick delivery of samples, prototypes and low volume production with up to 3000 Watts of output power. The output comprises of up to 10 modules chosen from 44 single output modules and 16 dual output modules ranging from 3.3VDC at 66W to 60VDC at 750W. The modules can be placed in series or in parallel to give a single output at the chassis rating.

Signals are floating and allow for configuration as active low or active high and include AC OK, global DC OK and module DC OK. There is a global inhibit signal which can alternatively be configured as a global enable and a 5VDC standby supply which is present whenever the AC supply is applied. The XTL30 fleXPower consists of a chassis in which there are 20 slots, allowing for up to 10 individual modules A single phase input version is available, see fleXPower datasheet for details.

This product can be tailored to your application.

Configure your power supply

Features

  • 3.0kW fan cooled

  • Configurable for fast time to market

  • Slots for up to 10 output modules

  • Output modules 3V3 to 60VDC

  • Module power up to 750W

  • 3 phase input range 180 to 264VAC

  • Flexible series & parallel capability

  • ITE & industrial or medical (2 x MOPP) versions

  • SEMI F47 compliant

  • Optional fan speed control

  • Reverse air option - no derating

  • 5VDC 1A standby

  • -20°C to +70°C operating temperature

  • 3 year warranty

Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
XTL30 XTL30 3000W Three Phase Configurable Configurable Datasheet RFQ
No documents yet.
No resources yet.