Search results
SCT01
Single unregulated outputs
±10% input range
Single outputs 3.3V to 15VDC
SIP4 package
1kVDC isolation, 2kVDC option
UL62368-1 & IEC62368-1 safety standards
Continuous short circuit protection
-40˚C to +95˚C operating temperature
3 year warranty
MCE40
40W convection cooled
87.9 x 38.1mm (3.46" x 1.5") footprint, 28.5mm profile
Regulated single outputs 3.3V to 48VDC
Input range 80 to 264VAC
Encapsulated or open frame formats
High efficiency, up to 88%
4kVAC input to output isolation
Class B conducted and radiated emissions
IEC 60601-1 medical safety agency approvals, 2 x MOPP
IEC class II insulation rating
Overvoltage, overload and short circuit protection
-25°C to +70°C operating temperature
3 year warranty
MCE20
- Regulated single outputs 3.3V to 48VDC
- Input range 80 to 264VAC
- Encapsulated or open frame formats
- High efficiency, up to 85%
- 4kVAC input to output isolation
- Class B conducted and radiated emissions
- IEC 60601-1 medical safety agency approvals, 2 x MOPP
- IEC class II insulation rating
- Overvoltage, overload and short circuit protection
- -25°C to +70°C operating temperature
- 3 year warranty
MCE10
- Regulated single outputs 3.3V to 48VDC
- Input range 80 to 264VAC
- Encapsulated or open frame formats
- High efficiency, up to 84%
- 4kVAC input to output isolation
- Class B conducted and radiated emissions
- IEC 60601-1 medical safety agency approvals, 2 x MOPP
- IEC class II insulation rating
- Overvoltage, overload and short circuit protection
- -25°C to +70°C operating temperature
- 3 year warranty
MCE03
- Regulated single outputs 3.3V to 48VDC
- Input range 80 to 264VAC
- Encapsulated or open frame formats
- High efficiency, up to 81%
- 4kVAC input to output isolation
- Class B conducted and radiated emissions
- IEC 60601-1 medical safety agency approvals, 2 x MOPP
- IEC class II insulation rating
- Overvoltage, overload and short circuit protection
- -25°C to +70°C operating temperature
- 3 year warranty
IES02
- Unregulated single output
- ±10% input range
- Single outputs 3.3 to 24VDC
- SMD8 DIP package
- 1.5kVDC isolation, 3kVDC option
- Continuous short circuit protection
- Operating temperature -40°C to +105°C
- Full load to +85°C
- 3 year warranty
IZB03
- Regulated single output
- 2:1 input range
- Single outputs 3.3 to 24VDC
- SIP8 package
- 1.5 kVDC functional isolation, optional 3kVDC
- Continuous short circuit protection
- Class B conducted & radiated emissions
- Remote On/Off
- -40˚C to +85˚C operating temperature
- 3 year warranty
ITR03
Unregulated single outputs from 5.0 to 15VDC
±10% input range
SIP4 package
3kVDC functional isolation
High efficiency up to 91%
Complies with EN55032 class B
-40°C to +100°C operating temperature
Full power to +85°C
3 year warranty
JHM06
Regulated single & dual outputs
1.5:1 input range
Single outputs 5.0 to 15VDC
Dual outputs ±12 & ±15VDC
DIP24 package
International medical safety approvals
3.0kVAC reinforced isolation
2μA patient leakage current
EN55011 Class A with no external components
-20°C to +100°C operating temperature
Full power to +60°C
3 year warranty
JHM03
Regulated single & dual outputs
1.5:1 input range
Single outputs 5.0 to 15VDC
Dual outputs ±12 & ±15VDC
DIP24 package
International medical safety approvals
3.0kVAC reinforced isolation
2μA patient leakage current
EN55011 Class A with no external components
-20°C to +100°C operating temperature
Full power to +60°C
3 year warranty