MCE40 Series
40W PCB mount open frame or encapsulated AC-DC power supplies for medical (2 x MOPP) applications
The MCE40 series of PCB mount single output AC-DC medical power supplies delivers a power output of 40W and offers single output voltages ranging from 3.3V to 48VDC. The MCE40 series, which is available in open-frame and encapsulated mechanical formats, is specifically designed for medical applications with 2 x MOPP isolation and is approved for Class II applications.
With world-wide medical safety approvals, class B compliance for conducted and radiated emissions, high efficiency, high reliability, 4kVAC isolation, the MCE series benefits system designers with easy integration into a wide range of BF rated medical applications including imaging, patient treatment, surgical equipment and home healthcare applications.
Features
40W convection cooled
87.9 x 38.1mm (3.46" x 1.5") footprint, 28.5mm profile
Regulated single outputs 3.3V to 48VDC
Input range 80 to 264VAC
Encapsulated or open frame formats
High efficiency, up to 88%
4kVAC input to output isolation
Class B conducted and radiated emissions
IEC 60601-1 medical safety agency approvals, 2 x MOPP
IEC class II insulation rating
Overvoltage, overload and short circuit protection
-25°C to +70°C operating temperature
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
MCE40US03 | 40W | Single Phase | 3.3V | 9.1A | Datasheet | Stock | RFQ |
|
|
MCE40US05 | 40W | Single Phase | 5V | 8A | Datasheet | Stock | RFQ |
|
|
MCE40US09 | 40W | Single Phase | 9V | 4.44A | Datasheet | Stock | RFQ |
|
|
MCE40US12 | 40W | Single Phase | 12V | 3.33A | Datasheet | Stock | RFQ |
|
|
MCE40US15 | 40W | Single Phase | 15V | 2.66A | Datasheet | Stock | RFQ |
|
|
MCE40US24 | 40W | Single Phase | 24V | 1.66A | Datasheet | Stock | RFQ |
|
|
MCE40US48 | 40W | Single Phase | 48V | 0.82A | Datasheet | Stock | RFQ |