MCE20 Series
20W PCB mount open frame or encapsulated AC-DC power supplies for low power medical (2 x MOPP) applications
The MCE20 series of PCB mount single output AC-DC medical power supplies delivers a power output of 20W and offers single output voltages ranging from 3.3V to 48VDC. TheMCE20 series, which is available in open-frame and encapsulated mechanical formats, is specifically designed for medical applications with 2 x MOPP isolation and is approved for Class II applications.
With world-wide medical safety approvals, class B compliance for conducted and radiated emissions, high efficiency, high reliability, 4kVAC isolation, the MCE series benefits system designers with easy integration into a wide range of BF rated medical applications including imaging, patient treatment, surgical equipment and home healthcare applications.
Features
Regulated single outputs 3.3V to 48VDC
Input range 80 to 264VAC
Encapsulated or open frame formats
High efficiency, up to 85%
4kVAC input to output isolation
Class B conducted and radiated emissions
IEC 60601-1 medical safety agency approvals, 2 x MOPP
IEC class II insulation rating
Overvoltage, overload and short circuit protection
-25°C to +70°C operating temperature
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
MCE20US03 | 20W | Single Phase | 3.3V | 4.55A | Datasheet | Stock | RFQ |
|
|
MCE20US05 | 20W | Single Phase | 5V | 4A | Datasheet | Stock | RFQ |
|
|
MCE20US09 | 20W | Single Phase | 9V | 2.22A | Datasheet | Stock | RFQ |
|
|
MCE20US12 | 20W | Single Phase | 12V | 1.67A | Datasheet | Stock | RFQ |
|
|
MCE20US15 | 20W | Single Phase | 15V | 1.32A | Datasheet | Stock | RFQ |
|
|
MCE20US24 | 20W | Single Phase | 24V | 0.83A | Datasheet | Stock | RFQ |
|
|
MCE20US48 | 20W | Single Phase | 48V | 0.42A | Datasheet | Stock | RFQ |