Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.
IES02 Series
Single output 2W SMD DC-DC converters
The single output isolated 2W product series is an ideal solution for isolating voltage rails in a distributed power supply architecture such as analog, digital, data and relay circuits.
This product family offers a compact design with high efficiency, 1.5kV isolation with 3.0kV optional, short circuit protection and high operating temperature.
Features
- Unregulated single output
- ±10% input range
- Single outputs 3.3 to 24VDC
- SMD8 DIP package
- 1.5kVDC isolation, 3kVDC option
- Continuous short circuit protection
- Operating temperature -40°C to +105°C
- Full load to +85°C
- 3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
IES0205S3V3 | 2W | 4.5 to 5.5VDC | 3.3V | 0.4A | Datasheet | Stock | RFQ |
|
|
IES0205S05 | 2W | 4.5 to 5.5VDC | 5V | 0.4A | Datasheet | Stock | RFQ |
|
|
IES0205S07 | 2W | 4.5 to 5.5VDC | 7V | 0.286A | Datasheet | Stock | RFQ |
|
|
IES0205S09 | 2W | 4.5 to 5.5VDC | 9V | 0.222A | Datasheet | Stock | RFQ |
|
|
IES0205S12 | 2W | 4.5 to 5.5VDC | 12V | 0.167A | Datasheet | Stock | RFQ |
|
|
IES0205S15 | 2W | 4.5 to 5.5VDC | 15V | 0.133A | Datasheet | Stock | RFQ |
|
|
IES0205S24 | 2W | 4.5 to 5.5VDC | 24V | 0.083A | Datasheet | Stock | RFQ |
|
|
IES0212S05 | 2W | 10.8 to 13.2VDC | 5V | 0.4A | Datasheet | Stock | RFQ |
|
|
IES0212S09 | 2W | 10.8 to 13.2VDC | 9V | 0.222A | Datasheet | Stock | RFQ |
|
|
IES0212S12 | 2W | 10.8 to 13.2VDC | 12V | 0.167A | Datasheet | Stock | RFQ |
|
|
IES0212S15 | 2W | 10.8 to 13.2VDC | 15V | 0.133A | Datasheet | Stock | RFQ |
|
|
IES0212S24 | 2W | 10.8 to 13.2VDC | 24V | 0.083A | Datasheet | Stock | RFQ |
|
|
IES0215S05 | 2W | 13.5 to 16.5VDC | 5V | 0.4A | Datasheet | Stock | RFQ |
|
|
IES0215S15 | 2W | 13.5 to 16.5VDC | 15V | 0.133A | Datasheet | Stock | RFQ |
|
|
IES0224S05 | 2W | 21.6 to 26.4VDC | 5V | 0.4A | Datasheet | Stock | RFQ |
|
|
IES0224S09 | 2W | 21.6 to 26.4VDC | 9V | 0.222A | Datasheet | Stock | RFQ |
|
|
IES0224S12 | 2W | 21.6 to 26.4VDC | 12V | 0.167A | Datasheet | Stock | RFQ |
|
|
IES0224S15 | 2W | 21.6 to 26.4VDC | 15V | 0.133A | Datasheet | Stock | RFQ |
|
|
IES0224S24 | 2W | 21.6 to 26.4VDC | 24V | 0.083A | Datasheet | Stock | RFQ |