![](https://www.xppower.com/storage/products/images/JHM03-06_prod_lrg.jpg)
JHM06 Series
1.5:1 input, 6W, regulated, DC-DC converters in a DIP24 PCB mount package for medical (2 x MOPP) applications
The 6W JHM06 series is designed for medical applications with 2 x MOPP 3kVAC reinforced isolation and 2µA patient leakage current, it is housed in a DIP24 PCB mount plastic case.
Featuring a 1.5:1 input voltage range of 10 to 17VDC or 20 to 30VDC with regulated single outputs of 5, 12 & 15VDC, dual outputs ±12 & ±15VDC, adjustable +/-10% with a trim resistor.
Short circuit, overload & over voltage protection are standard. Operating temperature range is from -20°C to +100°C, with derating above +60°C.
Features
- Regulated single & dual outputs
- 1.5:1 input range
- Single outputs 5.0 to 15VDC
- Dual outputs ±12 & ±15VDC
- DIP24 package
- International medical safety approvals
- 3.0kVAC reinforced isolation
- 2μA patient leakage current
- EN55011 Class A with no external components
- -20°C to +100°C operating temperature
- Full power to +60°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
JHM0612D12 | 6W | 10 to 17VDC | 12V, -12V | 0.25A, 0.25A | Datasheet | Stock | RFQ |
![]() |
JHM0612D15 | 6W | 10 to 17VDC | 15V, -15V | 0.2A, 0.2A | Datasheet | Stock | RFQ |
![]() |
JHM0612S05 | 6W | 10 to 17VDC | 5V | 1.2A | Datasheet | Stock | RFQ |
![]() |
JHM0612S12 | 6W | 10 to 17VDC | 12V | 0.5A | Datasheet | Stock | RFQ |
![]() |
JHM0612S15 | 6W | 10 to 17VDC | 15V | 0.4A | Datasheet | Stock | RFQ |
![]() |
JHM0624D12 | 6W | 20 to 30VDC | 12V, -12V | 0.25A, -0.25A | Datasheet | Stock | RFQ |
![]() |
JHM0624D15 | 6W | 20 to 30VDC | 15V, -15V | 0.2A, -0.2A | Datasheet | Stock | RFQ |
![]() |
JHM0624S05 | 6W | 20 to 30VDC | 5V | 1.2A | Datasheet | Stock | RFQ |
![]() |
JHM0624S12 | 6W | 20 to 30VDC | 12V | 0.5A | Datasheet | Stock | RFQ |
![]() |
JHM0624S15 | 6W | 20 to 30VDC | 15V | 0.4A | Datasheet | Stock | RFQ |