Search results
ET
Output voltages 0-1kVDC to 0-60kVDC
2U 19" rack mount
RS232/USB control & monitor are standard, Ethernet is optional
Output voltage & current regulated
Low ripple <0.03% RMS of rated voltage at full load
Voltage & current monitor outputs
Single phase AC input
Efficiency >85%
Air insulated
Short circuit, arc & overload protection
CE marked for EMC, low voltage (LVD) & RoHS directives
Operating temperature: -20°C to +40°C
3 year warranty
EPL225
- 225W fan cooled 150W convection cooled
- 101.6 x 50.8mm (4” x 2”) footprint 32.3mm profile
- Regulated single outputs 12V to 48VDC
- Input range 85 to 264VAC
- High efficiency – up to 95%
- Medical (2 x MOPP) & ITE approvals
- 4.0kVAC input to output isolation
- Class I & class II applications
- <0.5W no load input power
- 12VDC 0.5A fan supply
- -20°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
EPL150
- 150W fan cooled 100W convection cooled
- 101.6 x 50.8mm (4” x 2) footprint, 25.1mm profile
- Regulated single outputs 12 to 48VDC
- Input range 80 to 264VAC
- High efficiency – up to 94%
- Medical (BF) & ITE approvals
- 4.0kVAC input to output isolation
- Class I & class II operation
- <0.5W no load input power
- 12V/0.5A fan supply
- -20°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
EJ
0-1kV through 0-60kV output models
Single phase AC input
2U 19" rack mount
RS232/USB control & monitor standard, Ethernet is optional
Output voltage & current regulated
Voltage & current monitor outputs
Efficiency >85%
Low ripple <0.03% RMS of rated voltage at full load
CE marked for EMC, low voltage (LVD) & RoHS directives
Air Insulated
Short circuit, arc & overload protection
Operating temperature: -20°C to +40°C
3 year warranty
CCR550
550W fan cooled 450W conduction cooled
230W convection cooled
Single outputs 12V to 54VDC
Input range 80 to 264VAC
129.4 x 83.5 mm footprint, 25.4mm profile
Medical (BF) and ITE approvals
Low patient leakage <75μA
Low earth leakage <300μA
High efficiency, up to 94%
Less than 0.5W no load input power
-40°C to +80°C operation
3 year warranty
CCR420
420W fan cooled 350W conduction cooled
280W convection cooled
Single outputs12 to 54VDC
Input range 80 to 264VAC
129.4 x 83.5 mm footprint, 25.4mm profile
Medical (BF) and ITE approvals
Low patient leakage <75μA
Low earth leakage <300μA
High efficiency, up to 94%
Less than 0.5W no load input power
-40°C to +80°C operation
3 year warranty
CCR200
200W fan cooled 170W conduction cooled
110W convection cooled
Single outputs from 12 to 54VDC
Input range 85 to 264VAC
78.6 x 57.9 mm footprint, 25.4mm profile
Medical (BF) and ITE approvals
Low patient leakage <75μA
Low earth leakage <300μA
High efficiency, up to 94%
Less than 0.32W no load input power
-40°C to +80°C operation
3 year warranty
HDA1500
1.5kW fan cooled
Single phase input 90 to 264VAC
Nominal output voltages 12 to 400VDC
Programmable output voltage (0-105%)
Programmable output current (0-105%)
Multiple digital protocols
PMBus, MODBUS, RS485 & Ethernet
Graphical User Interface (GUI)
Fully featured signals & controls
Parallel operation
ITE safety agency approvals
High efficiency – up to 93%
5VDC 1A standby supply
Overvoltage & overload ptotection
Overtemperature protection
3 year warranty
VFR05
Regulated single outputs 5.0V to 12.0VDC
Universal 90 to 264VAC input range
Standard barrel jack and USB connectors
Level VI (level VII ready) energy efficiency standard
Interchangeable AC mains connectors included
Class B conducted and radiated emissions
Class II construction
UL/EN/IEC 62368-1 ITE safety approvals
Limited Power Source (LPS) approved
0°C to +60°C operating temperature
1 year warranty
VFL05
Regulated single outputs 5.0V to 12.0VDC
Universal 90 to 264VAC input range
Standard barrel jack and USB connectors
Level VI (level VII ready) energy efficiency standard
Fixed AC mains connector
Class B conducted and radiated emissions
Class II construction
UL/EN/IEC 62368-1 ITE safety approvals
Limited Power Source (LPS) approved
0°C to +60°C operating temperature
1 year warranty