Search results
ISC03
- Regulated single & dual outputs
- 4:1 input range
- Single outputs 3.3 to 24VDC
- Dual outputs ±5.0 to ±15VDC
- SMD16 package
- 1.5kVDC isolation
- Remote On/Off
- Water washable option
- Tape & reel option
- -40°C to +100°C operating temperature
- Full power to +55°C
- 3 year warranty
ISB01
- Regulated single & dual outputs
- 2:1 input range
- Single outputs 5.0 to 15VDC
- Dual outputs ±5.0 to ±15VDC
- SMD14 package
- 1.5kVDC isolation
- Remote On/Off
- Tape & reel option
- Water washable option
- -40°C to +95°C operating temperature
- Full power to +75°C
- 3 year warranty
ISA
- Unregulated dual outputs
- ±10% input range
- SMD10 Package
- Industry standard pinout
- 1.5kVDC isolation, 3.0kVDC option
- Tape & Reel option
- Operating temperature -40°C to +105°C
- Full power to +100°C
- 3 year warranty
IS
- Regulated single output
- ±10% input range
- Single outputs 3.3 to 24VDC
- SIP12 package
- 1.0kVDC isolation, 3.0kVDC option
- Continuous short circuit protection
- -25°C to +70°C operating temperature
- 3 year warranty
IR
- Semi-regulated single & dual outputs
- ±10% input range
- Single outputs 5.0 to 15VDC
- Dual outputs ±5.0 to ±15VDC
- SIP7 package
- 1.0kVDC isolation, 3.0kVDC option
- -40°C to +85°C operating temperature
- 3 year warranty
AFE220
- Energy Efficiency Level V
- CEC2008, EISA2007 & ErP Compliant
- High Power Density
- Single Outputs from 12 V to 48 V
- High Efficiency
- Low Earth Leakage Current
- 3 Year Warranty
IQ
Semi-regulated single & dual outputs
±10% input range
Single outputs 5.0 to 15VDC
Dual outputs ±5.0 to ±15VDC
SIP7 package
1.0kVDC isolation, 3.0kVDC option
-40°C to +85°C operating temperature
3 year warranty
IP
- Regulated single & dual outputs
- 4:1 input range
- Single outputs 3.3 to 15VDC
- Dual outputs ±5.0 to ±15VDC
- SIP8 package
- 1.6kVDC isolation
- Remote On/Off
- -40°C to +85°C operating temperature
- Full power to +70°C
- 3 year warranty
IN
- Regulated Dual Output
- DIP 24 Package
- 1000 VDC Isolation
- Optional Isolation Up To 6000 VDC
- Continuous Short Circuit Protection
- MTBF >3 MHrs
- 3 Year Warranty
IMM05
- Regulated single & dual outputs
- 2:1 input range
- Single outputs 3.3 to 15VDC
- Dual outputs ±12 & ±15VDC
- SIP9 package
- International medical safety approvals
- 1.5kVAC isolation
- 1 x MOPP at 250VAC
- 2μA patient leakage current
- Remote On/Off
- -20°C to +100°C operating temperature
- Full power to +60°C
- 3 year warranty