Search results

Search results for '%%%' (732)

JMR10

  • Regulated single & dual outputs from 5 to 30VDC
  • 4:1 input range
  • Single outputs 5V, 12V & 15VDC
  • Dual outputs ±5V, ±12V & ±15VDC
  • 10% trim on single output versions
  • Compact DIP24 PCB mount package
  • Low no-load power
  • IEC60601-1 medical safety agency approvals
  • 5.0kVAC reinforced isolation
  • 2 x MOPP at 250VAC
  • 2μA patient leakage current
  • Remote On/Off with 2.5mA idle current
  • Short circuit, overload & overvoltage protection
  • -40°C to +100°C operating temperature
  • 3 year warranty
More info

DDC30

  • 4:1 DC input range 10V to 36VDC
  • 5V to 24VDC output
  • Low profile design
  • Remote On/Off
  • 1.5kVDC isolation
  • Class B conducted & radiated emissions
  • High efficiency – up to 85%
  • Ambient operation from -40°C to +70°C
  • 3 year warranty
More info

JMR20

  • Regulated single & dual outputs from 5 to 30VDC

  • 4:1 input range

  • Single outputs 5V, 12V & 15VDC

  • Dual outputs ±5V, ±12V & ±15VDC

  • 40.6 x 25.4mm (1.6” x 1”) PCB mount package

  • Low no-load power 10% trim on single output versions

  • IEC60601-1 medical safety agency approvals

  • 5.0kVAC reinforced isolation

  • 2 x MOPP at 250VAC

  • 2μA patient leakage current

  • Remote On/Off with 2.5mA idle current

  • Short circuit, overload & overvoltage protection

  • -40°C to +100°C operating temperature

  • 3 year warranty

More info

JHM30

  • Regulated single & dual outputs from 5 to 30VDC

  • 2:1 input range

  • Single outputs 5.0 to 15VDC

  • Dual outputs ±5.0 & ±15VDC

  • Single outputs trimmable ±10%

  • 50.8 x 25.4mm (2” x 1”) PCB mount package 

  • IEC60601-1 medical safety agency approvals

  • 4kVAC reinforced isolation

  • 2 x MOPP @250VAC working voltage

  • 2μA patient leakage current

  • EN55011 class A with no external components

  • Short circuit, overload & overvoltage protection

  • -40°C to +80°C operating temperature

  • 3 year warranty

More info

EHL20

  • Regulated single voltage outputs 3.3V to 48VDC

  • Wide 85 to 528VAC input range

  • Phase to neutral or phase to phase operation

  • Overvoltage category III

  • IEC Class II construction

  • Industrial and household safety approvals

  • Encapsulated or open-frame formats

  • -25°C to +70°C operating temperature

  • 3 year warranty

More info

EHL05

  • Regulated single outputs 3.3V to 48VDC
  • Wide input range 85 to 528VAC
  • Phase to neutral or phase to phase operation
  • Overvoltage category III
  • IEC Class II construction
  • Industrial and household safety approvals
  • Encapsulated or open-frame formats
  • -40°C to +80°C operating temperature
  • 3 year warranty
More info

HPF3K0

  • 3kW fan cooled

  • Single phase input 90 to 264VAC

  • Nominal output voltages 24/36/48/60VDC

  • Programmable output voltage (0-105%)

  • Programmable output current (0-110%)

  • Constant voltage & constant current operation

  • High efficiency – up to 93%

  • User defined signals, controls & alarms

  • Graphical User Interface (GUI)

  • Parallel operation

  • Analog & digital interfaces

  • Multiple digital protocols - PMBus, CANopen, MODBUS & SCPI

  • Medical, industrial & ITE safety agency approvals

  • SEMI F47 compliant

  • 3 year warranty

More info

VFB150

  • 150W fan cooled 100W convection cooled

  • 127.0 x 76.2mm (5" x 3") footprint. 39.0mm profile

  • Regulated single outputs 12V to 48VDC

  • Input range 90 to 264VAC

  • High efficiency – up to 91%

  • 0.15W no load input power

  • 3kVAC input to output isolation

  • 12V/0.3A fan supply

  • Short-circuit, overvoltage & overcurrent protection

  • -10°C to +70°C operating temperature

  • 3 year warranty

More info

RDF200

  • Single voltage outputs from 12V to 48VDC
  • Wide output voltage trim and remote sense
  • 12:1 ultra-wide input range 14V to 160VDC
  • Industry standard half brick format
  • High efficiency, up to 90%
  • 3kVAC reinforced input to output isolation
  • ITE safety approvals and EN50155 compliance
  • Remote On/Off with low 15mA stand-by current
  • Overvoltage, overload, and short circuit protection
  • -40°C to +100°C operating temperature
  • 3 year warranty
More info

RDF150

  • Single voltage outputs from 5V to 48VDC
  • Wide output voltage trim and remote sense
  • 12:1 ultra-wide input range 14V to 160VDC
  • Industry standard half brick format
  • High efficiency, up to 91%
  • 3kVAC reinforced input to output isolation
  • ITE safety approvals and EN50155 compliance
  • Remote On/Off with low 15mA stand-by current
  • Overvoltage, overload, and short circuit protection
  • -40°C to +100°C operating temperature
  • 3 year warranty
More info