VFB150 Series
150W fan cooled 100W convection cooled 127.0 x 76.2mm (5" x 3") open frame AC-DC power supplies for industrial electronics applications
The VFB150 is a series of open frame AC-DC single output power supplies with 100W convection and 150W fan cooled ratings.
This range of cost-competitive, high efficiency, single output AC-DC power supplies are packaged in an industry standard 127.0 x 76.2mm (5.0” x 3.0”) footprint making them suitable for industrial and information technology.
With world-wide industrial safety approvals, compliance with class B for conducted and radiated emissions, the VFB150 benefits system designers with easy integration into a wide range of applications.
Features
150W fan cooled 100W convection cooled
127.0 x 76.2mm (5" x 3") footprint. 39.0mm profile
Regulated single outputs 12V to 48VDC
Input range 90 to 264VAC
High efficiency – up to 91%
0.15W no load input power
3kVAC input to output isolation
12V/0.3A fan supply
Short-circuit, overvoltage & overcurrent protection
-10°C to +70°C operating temperature
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
VFB150PS12 | 150W | Single Phase | 12V | 12.5A | Datasheet | Stock | RFQ |
|
|
VFB150PS15 | 150W | Single Phase | 15V | 10A | Datasheet | Stock | RFQ |
|
|
VFB150PS24 | 150W | Single Phase | 24V | 6.25A | Datasheet | Stock | RFQ |
|
|
VFB150PS48 | 150W | Single Phase | 48V | 3.13A | Datasheet | Stock | RFQ |