Search results

Search results for '%%%' (732)

ALM150

  • Regulated single outputs 12V to 48VDC
  • Energy efficiency level VI
  • European CoC tier 2 compliant
  • Medical (2 x MOPP) & ITE approvals
  • Home Healthcare approval
  • 4th Edition Medical EMC
  • Class I as standard, class II optional
  • Input voltage range 80 to 264VAC
  • Low earth leakage current
  • <0.15W standby power
  • IP32 environmental rating
  • Optional AC cable restraint (class 1 versions with C14 inlet only)
  • 0° to +60°C operating temperature
  • 3 year warranty
More info

ACM12

  • Regulated single outputs 5V to 24VDC

  • Energy efficiency level VI

  • European CoC Tier 2

  • Medical & ITE approvals

  • Interchangeable mains connectors

  • Optional white versions

  • Class II construction

  • 3 year warranty

More info

SH

  • Outputs 0-1kV to 0-100kV DC

  • 10U 19" (8kW), 2 x 10U 19" (16kW) rack mount

  • 0 to 100% programmable voltage & current

  • Local, analog, RS232/USB digital control. Ethernet is optional

  • 3 phase 208VAC input standard

  • Output voltage & current regulated

  • Voltage & current monitor outputs

  • Short circuit, arc & overload protection

  • Efficiency >85%

  • Low ripple <0.25% RMS of rated voltage at full load

  • Air insulated

  • 0°C to +40°C operating temperature

  • 3 year warranty

More info

SDU

  • Medical Approvals
  • 3.2” x 5” Footprint
  • Fits 1U Applications
  • High Efficiency
  • 12 V & 24 V Outputs
  • U-Channel or Open Frame Versions
  • 3 Year Warranty
More info

SDS60

  • Single, Dual, Triple & Quad Outputs
  • Output Voltages from 3.3 V to 48 V
  • Non -standard Outputs Available
  • Industry Standard 3” x 5” Package
  • Fits 1U Applications
  • Open Frame, U-Channel & Covered Versions
  • 3 Year Warranty
More info

SDR250

  • 3.2” x 5” Footprint
  • Fits 1U Applications
  • Low Leakage Current
  • Up to 600 W Peak Power
  • Single & Dual Outputs
  • Top Fan & Convection-cooled Versions
  • 3 Year Warranty
More info

SDM

  • Medical Approvals
  • 3.2” x 5” Footprint
  • Fits 1U Applications
  • High Efficiency
  • Up to 600 W Peak Power
  • Single & Dual Outputs
  • 3 Year Warranty
More info

SDL400

  • Single & Dual Outputs
  • Up to 700 W Peak Power
  • Fan Fail & Power Good Signals
  • Variable Speed Fan
  • Low Leakage Current Option
  • Fits 1U Applications
  • 3 Year Warranty
More info

SDH400

  • Convection-cooled
  • Single and Dual Outputs
  • Up to 700 W Peak Power on Single Output Versions
  • Power Good and Remote On/Off
  • Optional Connectors
  • Fits 1U Applications
  • 3 Year Warranty
More info

SDF300

  • 3.2" x 5" Footprint
  • Fits 1U Applications
  • High Efficiency
  • Up to 600 W Peak Power
  • Single & Dual Outputs
  • Output Voltages from 5 V to 54 V
  • 3 Year Warranty
More info