No longer manufactured
Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Features
- Convection-cooled
- Single and Dual Outputs
- Up to 700 W Peak Power on Single Output Versions
- Power Good and Remote On/Off
- Optional Connectors
- Fits 1U Applications
- 3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
SDH400PS03 | 400W | Single Phase | 3.3V | 60A | Datasheet | Stock | RFQ |
|
|
SDH400PS05 | 400W | Single Phase | 5V | 60A | Datasheet | Stock | RFQ |
|
|
SDH400PS12 | 400W | Single Phase | 12V | 33.33A | Datasheet | Stock | RFQ |
|
|
SDH400PS15 | 400W | Single Phase | 15V | 26.66A | Datasheet | Stock | RFQ |
|
|
SDH400PS18 | 400W | Single Phase | 18V | 22.22A | Datasheet | Stock | RFQ |
|
|
SDH400PS24 | 400W | Single Phase | 24V | 16.66A | Datasheet | Stock | RFQ |
|
|
SDH400PS36 | 400W | Single Phase | 36V | 11.11A | Datasheet | Stock | RFQ |
|
|
SDH400PS48 | 400W | Single Phase | 48V | 8.33A | Datasheet | Stock | RFQ |
|
|
SDH400PS54 | 400W | Single Phase | 54V | 7.4A | Datasheet | Stock | RFQ |
|
|
SDH400PS60 | 400W | Single Phase | 60V | 6.66A | Datasheet | Stock | RFQ |
|
|
SDH400PD0512 | 400W | Single Phase | 5V, 12V | 35A, 16.67A | Datasheet | Stock | RFQ |
|
|
SDH400PD0524 | 400W | Single Phase | 5V, 24V | 35A, 8.33A | Datasheet | Stock | RFQ |
|
|
SDH400PD1224 | 400W | Single Phase | 12V, 24V | 25A, 12.5A | Datasheet | Stock | RFQ |