New products available
This product is available for purchase, but there are newer products available. See related products for more information.
Features
- Single & Dual Outputs
- Up to 700 W Peak Power
- Fan Fail & Power Good Signals
- Variable Speed Fan
- Low Leakage Current Option
- Fits 1U Applications
- 3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
SDL400PS12 | 400W | Single Phase | 12V | 33.33A | Datasheet | Stock | RFQ |
|
|
SDL400PS15 | 400W | Single Phase | 15V | 26.67A | Datasheet | Stock | RFQ |
|
|
SDL400PS18 | 400W | Single Phase | 18V | 22.22A | Datasheet | Stock | RFQ |
|
|
SDL400PS24 | 400W | Single Phase | 24V | 16.67A | Datasheet | Stock | RFQ |
|
|
SDL400PS28 | 400W | Single Phase | 28V | 14.29A | Datasheet | Stock | RFQ |
|
|
SDL400PS36 | 400W | Single Phase | 36V | 11.11A | Datasheet | Stock | RFQ |
|
|
SDL400PS48 | 400W | Single Phase | 48V | 8.33A | Datasheet | Stock | RFQ |
|
|
SDL400PS54 | 400W | Single Phase | 54V | 7.41A | Datasheet | Stock | RFQ |
|
|
SDL400PS60 | 400W | Single Phase | 60V | 6.67A | Datasheet | Stock | RFQ |
|
|
SDL400PD0512 | 400W | Single Phase | 5V, 12V | 30A, 20.83A | Datasheet | Stock | RFQ |
|
|
SDL400PD0524 | 400W | Single Phase | 5V, 24V | 30A, 10.42A | Datasheet | Stock | RFQ |
|
|
SDL400PD0548 | 400W | Single Phase | 5V, 48V | 30A, 5.21A | Datasheet | Stock | RFQ |
|
|
SDL400PD1224 | 400W | Single Phase | 12V, 24V | 20.83A, 10.42A | Datasheet | Stock | RFQ |
|
|
SDL400PS12-F | 400W | Single Phase | 12V | 33.33A | Datasheet | Stock | RFQ |
|
|
SDL400PS15-F | 400W | Single Phase | 15V | 26.67A | Datasheet | Stock | RFQ |
|
|
SDL400PS18-F | 400W | Single Phase | 18V | 22.22A | Datasheet | Stock | RFQ |
|
|
SDL400PS24-F | 400W | Single Phase | 24V | 16.67A | Datasheet | Stock | RFQ |
|
|
SDL400PS28-F | 400W | Single Phase | 28V | 14.29A | Datasheet | Stock | RFQ |
|
|
SDL400PS36-F | 400W | Single Phase | 36V | 11.11A | Datasheet | Stock | RFQ |
|
|
SDL400PS48-F | 400W | Single Phase | 48V | 8.33A | Datasheet | Stock | RFQ |
|
|
SDL400PS54-F | 400W | Single Phase | 54V | 7.41A | Datasheet | Stock | RFQ |
|
|
SDL400PS60-F | 400W | Single Phase | 60V | 6.67A | Datasheet | Stock | RFQ |
|
|
SDL400PD0512-F | 400W | Single Phase | 5V, 12V | 30A, 20.83A | Datasheet | Stock | RFQ |
|
|
SDL400PD0524-F | 400W | Single Phase | 5V, 24V | 30A, 10.42A | Datasheet | Stock | RFQ |
|
|
SDL400PD0548-F | 400W | Single Phase | 5V, 48V | 30A, 5.21A | Datasheet | Stock | RFQ |
|
|
SDL400PD1224-F | 400W | Single Phase | 12V, 24V | 20.83A, 10.42A | Datasheet | Stock | RFQ |
|
|
SDL400PS12-E | 400W | Single Phase | 12V | 33.33A | Datasheet | Stock | RFQ |
|
|
SDL400PS15-E | 400W | Single Phase | 15V | 26.67A | Datasheet | Stock | RFQ |
|
|
SDL400PS18-E | 400W | Single Phase | 18V | 22.22A | Datasheet | Stock | RFQ |
|
|
SDL400PS24-E | 400W | Single Phase | 24V | 16.67A | Datasheet | Stock | RFQ |
|
|
SDL400PS28-E | 400W | Single Phase | 28V | 14.29A | Datasheet | Stock | RFQ |
|
|
SDL400PS36-E | 400W | Single Phase | 36V | 11.11A | Datasheet | Stock | RFQ |
|
|
SDL400PS48-E | 400W | Single Phase | 48V | 8.33A | Datasheet | Stock | RFQ |
|
|
SDL400PS54-E | 400W | Single Phase | 54V | 7.41A | Datasheet | Stock | RFQ |
|
|
SDL400PS60-E | 400W | Single Phase | 60V | 6.67A | Datasheet | Stock | RFQ |
|
|
SDL400PD0512-E | 400W | Single Phase | 5V, 12V | 30A, 20.83A | Datasheet | Stock | RFQ |
|
|
SDL400PD0524-E | 400W | Single Phase | 5V, 24V | 30A, 10.42A | Datasheet | Stock | RFQ |
|
|
SDL400PD0548-E | 400W | Single Phase | 5V, 48V | 30A, 5.21A | Datasheet | Stock | RFQ |
|
|
SDL400PD1224-E | 400W | Single Phase | 12V, 24V | 20.83A, 10.42A | Datasheet | Stock | RFQ |
|
|
SDL400PS12-C | 400W | Single Phase | 12V | 33.33A | Datasheet | Stock | RFQ |
|
|
SDL400PS15-C | 400W | Single Phase | 15V | 26.67A | Datasheet | Stock | RFQ |
|
|
SDL400PS18-C | 400W | Single Phase | 18V | 22.22A | Datasheet | Stock | RFQ |
|
|
SDL400PS24-C | 400W | Single Phase | 24V | 16.67A | Datasheet | Stock | RFQ |
|
|
SDL400PS28-C | 400W | Single Phase | 28V | 14.29A | Datasheet | Stock | RFQ |
|
|
SDL400PS36-C | 400W | Single Phase | 36V | 11.11A | Datasheet | Stock | RFQ |
|
|
SDL400PS48-C | 400W | Single Phase | 48V | 8.33A | Datasheet | Stock | RFQ |
|
|
SDL400PS54-C | 400W | Single Phase | 54V | 7.41A | Datasheet | Stock | RFQ |
|
|
SDL400PS60-C | 400W | Single Phase | 60V | 6.67A | Datasheet | Stock | RFQ |
|
|
SDL400PD0512-C | 400W | Single Phase | 5V, 12V | 30A, 20.83A | Datasheet | Stock | RFQ |
|
|
SDL400PD0524-C | 400W | Single Phase | 5V, 24V | 30A, 10.42A | Datasheet | Stock | RFQ |
|
|
SDL400PD0548-C | 400W | Single Phase | 5V, 48V | 30A, 5.21A | Datasheet | Stock | RFQ |
|
|
SDL400PD1224-C | 400W | Single Phase | 12V, 24V | 20.83A, 10.42A | Datasheet | Stock | RFQ |