Search results
DPC30
- Ultra slim design
- High efficiency
- 5V, 12V & 24V DC nominal outputs
- Wide output adjustment range
- <0.3W no load input power
- -25°C to +70°C operating temperature
- 3 year warranty
DMA
- Open Frame Telecom DC DC Converter
- 48 VDC Input
- ETSI Compliant
- NEBS Compliant
- 5 V Standby & 12 V Fan Outputs
- Remote On/Off & Power Good Signal
- AC Input Version Available (EMA212)
DLG70-150-HV
- AC Input LED Driver
- Constant Current Operation
- High Power Factor
- High Efficiency
- Water Proof to IP67
- 90-305 VAC Input Voltage Range
- 3 Year Warranty
DLG50-150
- AC Input LED Driver
- Constant Voltage/Constant Current Operation
- High Power Factor
- High Efficiency
- Water Proof to IP67
- Class 2
- 3 Year Warranty
DLE45-60
- AC Input LED Driver
- Constant Voltage/Constant Current Operation
- Constant Current Dimming Versions
- High Efficiency
- Water Proof to IP67
- Class 2
- 3 Year Warranty
DLE25-35
- AC Input LED Driver
- Constant Voltage/Constant Current Operation
- Constant Current Dimming Versions
- High Efficiency
- Water Proof to IP67
- Class 2
- 3 Year Warranty
WBQ
Output voltages 0-15kVDC to 0-100kVDC
Positive or negative polarity
10kW output, parallelable up to 100kW+
3U 19" rack mount
3 phase 208VAC input; 400VAC optional
0 to 100% programmable voltage & current
Output voltage & current regulated
Voltage & current monitoring & diagnostics
Analog & digital control via CAN; EtherCAT optional
Graphical user interface (GUI)
Efficiency >90%
Low ripple
Short circuit, arc quench, arc count, overload & thermal protection
UKCA and CE marked for EMC, low voltage (LVD) & RoHS directives
3 year warranty
BCT40
Single regulated outputs from 3.3V to 24VDC
Dual regulated outputs ±12V & ±15VDC
4:1 wide input voltage range
25.4 x 25.4mm (1" x 1") package
2kVDC isolation
UL62368-1 & EN62368-1 safety approvals
Continuous short circuit protection
Remote on/off
-40°C to +105°C operation temperature
3 year warranty
DLE15
- AC Input LED Driver
- Constant Voltage & Current Versions
- High Power Factor
- High Efficiency
- Water Proof to IP67
- Class 2
- 3 Year Warranty
ACS60
- Low Cost
- Small Size
- Universal Input
- Rugged Design
- High MTBF
- International Safety Approvals
- Covered Versions Available