No longer manufactured
Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Features
- AC Input LED Driver
- Constant Voltage & Current Versions
- High Power Factor
- High Efficiency
- Water Proof to IP67
- Class 2
- 3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
DLE15PS1250-A | 15W | Single Phase | - | 1.25A | Datasheet | Stock | RFQ |
|
|
DLE15PS700-A | 15W | Single Phase | - | 0.7A | Datasheet | Stock | RFQ |
|
|
DLE15PS500-A | 15W | Single Phase | - | 0.5A | Datasheet | Stock | RFQ |
|
|
DLE15PS350-A | 15W | Single Phase | - | 0.35A | Datasheet | Stock | RFQ |
|
|
DLE15PS12-V | 15W | Single Phase | 12V | 1.25A | Datasheet | Stock | RFQ |
|
|
DLE15PS24-V | 15W | Single Phase | 24V | 0.63A | Datasheet | Stock | RFQ |