No longer manufactured
Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Features
- AC Input LED Driver
- Constant Current Operation
- High Power Factor
- High Efficiency
- Water Proof to IP67
- 90-305 VAC Input Voltage Range
- 3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
DLG70PS700-A | 70W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG100PS700-A | 100W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG100PS800-A | 100W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG100PS1400-A | 100W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG150PS350-A | 150W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG150PS530-A | 150W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG150PS700-A | 150W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG150PS1050-A | 150W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG150PS1400-A | 150W | Single Phase | - | - | Datasheet | Stock | RFQ |