Search results
JCA02
Regulated single & dual outputs
2:1 input range
Single outputs 3.3 to 15VDC
Dual outputs ±5.0 to ±15VDC
25.4 x 20.3 (1.0" x 0.8") metal case
1.5kVDC isolation
-40°C to +100°C operating temperature
Full power to +75°C
3 year warranty
ECL30
Regulated dual outputs +5V +12VDC, ±12V & ±15VDC
Regulated triple outputs +5V ±12V & +5V ±15VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame or encapsulated chassis mount
Encapsulated DIN rail mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECL25
Regulated single outputs 3.3V to 48VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame or encapsulated chassis mount
Encapsulated DIN rail mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECL15
Regulated single outputs 3.3V to 48VDC
Regulated dual outputs +5V +12VDC, ±12V & ±15VDC
Regulated triple outputs +5V ±12V & +5V ±15VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame or encapsulated chassis mount
Encapsulated DIN rail mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECL10
Regulated single outputs 3.3V to 48VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame chassis mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECL05
Regulated single outputs 3.3V to 48VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame chassis mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
VEL36
Regulated single outputs 12V to 24VDC
Energy efficiency level VI
European CoC tier 2
Fixed mains connectors
Universal input
Class II construction
1 year warranty
VEL24
Regulated single outputs 12V to 24VDC
Energy efficiency level VI
European CoC tier 2
Fixed mains connectors
Universal input
Class II construction
1 year warranty
VEL18
Regulated single outputs 9V to 24VDC
Energy efficiency level VI
European CoC tier 2
Fixed mains connectors
Universal input
Class II construction
1 year warranty
VEL12
Regulated single outputs 5V to 12VDC
Energy efficiency level VI
European CoC tier 2
Fixed mains connectors
Universal input
Class II construction
1 year warranty