![](https://www.xppower.com/storage/products/images/JCA02-03_prod_lrg.jpg)
JCA02 Series
2:1 input, 2W, regulated, DC-DC converters in a 1" x 0.8" PCB mount package
The JCA02 series is housed in a 1" x 0.8" x 0.4” (25.4 x 20.3 x 10.2 mm) PCB mount metal case.
Featuring a 2:1 input voltage range of 4.5 to 9VDC, 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 12 & 15VDC and dual outputs ±5, ±12 or ±15VDC.
The 2W JCA02 has 1.5kVDC isolation between input and output, over voltage, overload & short circuit protection is standard.
The operating temperature range is from -40°C to +100°C, with derating above +75°C.
Features
- Regulated single & dual outputs
- 2:1 input range
- Single outputs 3.3 to 15VDC
- Dual outputs ±5.0 to ±15VDC
- 1.0" x 0.8" metal case
- 1.5kVDC isolation
- -40°C to +100°C operating temperature
- Full power to +75°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
JCA0205D01 | 2W | 4.5 to 9VDC | 5V, -5V | 0.2A, -0.2A | Datasheet | Stock | RFQ |
![]() |
JCA0205D02 | 2W | 4.5 to 9VDC | 12V, -12V | 0.085A, -0.085A | Datasheet | Stock | RFQ |
![]() |
JCA0205D03 | 2W | 4.5 to 9VDC | 15V, -15V | 0.07A, -0.07A | Datasheet | Stock | RFQ |
![]() |
JCA0205S03 | 2W | 4.5 to 9VDC | 3.3V | 0.6A | Datasheet | Stock | RFQ |
![]() |
JCA0205S05 | 2W | 4.5 to 9VDC | 5V | 0.4A | Datasheet | Stock | RFQ |
![]() |
JCA0205S12 | 2W | 4.5 to 9VDC | 12V | 0.17A | Datasheet | Stock | RFQ |
![]() |
JCA0205S15 | 2W | 4.5 to 9VDC | 15V | 0.14A | Datasheet | Stock | RFQ |
![]() |
JCA0212D01 | 2W | 9 to 18VDC | 5V, -5V | 0.2A, -0.2A | Datasheet | Stock | RFQ |
![]() |
JCA0212D02 | 2W | 9 to 18VDC | 12V, -12V | 0.085A, -0.085A | Datasheet | Stock | RFQ |
![]() |
JCA0212D03 | 2W | 9 to 18VDC | 15V, -15V | 0.07A, -0.07A | Datasheet | Stock | RFQ |
![]() |
JCA0212S03 | 2W | 9 to 18VDC | 3.3V | 0.6A | Datasheet | Stock | RFQ |
![]() |
JCA0212S05 | 2W | 9 to 18VDC | 5V | 0.4A | Datasheet | Stock | RFQ |
![]() |
JCA0212S12 | 2W | 9 to 18VDC | 12V | 0.17A | Datasheet | Stock | RFQ |
![]() |
JCA0212S15 | 2W | 9 to 18VDC | 15V | 0.14A | Datasheet | Stock | RFQ |
![]() |
JCA0224D01 | 2W | 18 to 36VDC | 5V, -5V | 0.2A, -0.2A | Datasheet | Stock | RFQ |
![]() |
JCA0224D02 | 2W | 18 to 36VDC | 12V, -12V | 0.085A, -0.085A | Datasheet | Stock | RFQ |
![]() |
JCA0224D03 | 2W | 18 to 36VDC | 15V, -15V | 0.07A, -0.07A | Datasheet | Stock | RFQ |
![]() |
JCA0224S03 | 2W | 18 to 36VDC | 3.3V | 0.6A | Datasheet | Stock | RFQ |
![]() |
JCA0224S05 | 2W | 18 to 36VDC | 5V | 0.4A | Datasheet | Stock | RFQ |
![]() |
JCA0224S12 | 2W | 18 to 36VDC | 12V | 0.17A | Datasheet | Stock | RFQ |
![]() |
JCA0224S15 | 2W | 18 to 36VDC | 15V | 0.14A | Datasheet | Stock | RFQ |
![]() |
JCA0248D01 | 2W | 36 to 75VDC | 5V, -5V | 0.2A, -0.2A | Datasheet | Stock | RFQ |
![]() |
JCA0248D02 | 2W | 36 to 75VDC | 12V, -12V | 0.085A, -0.085A | Datasheet | Stock | RFQ |
![]() |
JCA0248D03 | 2W | 36 to 75VDC | 15V, -15V | 0.07A, -0.07A | Datasheet | Stock | RFQ |
![]() |
JCA0248S03 | 2W | 36 to 75VDC | 3.3V | 0.6A | Datasheet | Stock | RFQ |
![]() |
JCA0248S05 | 2W | 36 to 75VDC | 5V | 0.4A | Datasheet | Stock | RFQ |
![]() |
JCA0248S12 | 2W | 36 to 75VDC | 12V | 0.17A | Datasheet | Stock | RFQ |
![]() |
JCA0248S15 | 2W | 36 to 75VDC | 15V | 0.14A | Datasheet | Stock | RFQ |