IEU02 Series
2:1 input, 2W, regulated, DC-DC converters in a DIP8 PCB mount package
The IEU02 series is housed in a DIP8 PCB mount plastic case. Featuring a 2:1 input voltage range of 4.5 to 9VDC, 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 12 & 15VDC and dual outputs ±5, ±12 or ±15VDC.
The 2W IEU02 series has 1.5kVDC isolation between input and output, overload and short circuit protection is standard. The operating temperature range is from -40°C to +95°C, with derating above +70°C.
Features
Regulated single & dual outputs
2:1 input range
Single outputs 3.3 to 15VDC
Dual outputs ±5.0 to ±15VDC
DIP8 package
1.5kVDC isolation
Class A conducted & radiated emissions
-40°C to +95°C operating temperature
Full power to +70°C
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
IEU0205S3V3 | 2W | 4.5 to 10VDC | 3.3V | 0.4A | Datasheet | Stock | RFQ |
|
|
IEU0205S05 | 2W | 4.5 to 10VDC | 5V | 0.4A | Datasheet | Stock | RFQ |
|
|
IEU0205S12 | 2W | 4.5 to 10VDC | 12V | 0.167A | Datasheet | Stock | RFQ |
|
|
IEU0205S15 | 2W | 4.5 to 10VDC | 15V | 0.134A | Datasheet | Stock | RFQ |
|
|
IEU0205D05 | 2W | 4.5 to 10VDC | 5V, -5V | 0.2A, -0.2A | Datasheet | Stock | RFQ |
|
|
IEU0205D12 | 2W | 4.5 to 10VDC | 12V, -12V | 0.083A, -0.083A | Datasheet | Stock | RFQ |
|
|
IEU0205D15 | 2W | 4.5 to 10VDC | 15V, -15V | 0.067A, -0.067A | Datasheet | Stock | RFQ |
|
|
IEU0212S3V3 | 2W | 9 to 18VDC | 3.3V | 0.4A | Datasheet | Stock | RFQ |
|
|
IEU0212S05 | 2W | 9 to 18VDC | 5V | 0.4A | Datasheet | Stock | RFQ |
|
|
IEU0212S12 | 2W | 9 to 18VDC | 12V | 0.167A | Datasheet | Stock | RFQ |
|
|
IEU0212S15 | 2W | 9 to 18VDC | 15V | 0.134A | Datasheet | Stock | RFQ |
|
|
IEU0212D05 | 2W | 9 to 18VDC | 5V, -5V | 0.2A, -0.2A | Datasheet | Stock | RFQ |
|
|
IEU0212D12 | 2W | 9 to 18VDC | 12V, -12V | 0.083A, -0.083A | Datasheet | Stock | RFQ |
|
|
IEU0212D15 | 2W | 9 to 18VDC | 15V, -15V | 0.067A, -0.067A | Datasheet | Stock | RFQ |
|
|
IEU0224S3V3 | 2W | 18 to 36VDC | 3.3V | 0.4A | Datasheet | Stock | RFQ |
|
|
IEU0224S05 | 2W | 18 to 36VDC | 5V | 0.4A | Datasheet | Stock | RFQ |
|
|
IEU0224S12 | 2W | 18 to 36VDC | 12V | 0.167A | Datasheet | Stock | RFQ |
|
|
IEU0224S15 | 2W | 18 to 36VDC | 15V | 0.134A | Datasheet | Stock | RFQ |
|
|
IEU0224D05 | 2W | 18 to 36VDC | 5V, -5V | 0.2A, -0.2A | Datasheet | Stock | RFQ |
|
|
IEU0224D12 | 2W | 18 to 36VDC | 12V, -12V | 0.083A, -0.083A | Datasheet | Stock | RFQ |
|
|
IEU0224D15 | 2W | 18 to 36VDC | 15V, -15V | 0.067A, -0.067A | Datasheet | Stock | RFQ |
|
|
IEU0248S3V3 | 2W | 36 to 75VDC | 3.3V | 0.4A | Datasheet | Stock | RFQ |
|
|
IEU0248S05 | 2W | 36 to 75VDC | 5V | 0.4A | Datasheet | Stock | RFQ |
|
|
IEU0248S12 | 2W | 36 to 75VDC | 12V | 0.167A | Datasheet | Stock | RFQ |
|
|
IEU0248S15 | 2W | 36 to 75VDC | 15V | 0.134A | Datasheet | Stock | RFQ |
|
|
IEU0248D05 | 2W | 36 to 75VDC | 5V, -5V | 0.2A, -0.2A | Datasheet | Stock | RFQ |
|
|
IEU0248D12 | 2W | 36 to 75VDC | 12V, -12V | 0.083A, -0.083A | Datasheet | Stock | RFQ |
|
|
IEU0248D15 | 2W | 36 to 75VDC | 15V, -15V | 0.067A, -0.067A | Datasheet | Stock | RFQ |