Search results

Search results for '%%%' (732)

EME05

  • Regulated single outputs 3.3V to 48VDC
  • Input range 85 to 264VAC
  • Encapsulated or open frame PCB mount package
  • Medical approvals (2 x MOPP)
  • Class II
  • Peak load capability
  • No external components required
  • 3 year warranty
More info

EMA212

  • High Power Density - 10.6 W/cubic in
  • Industry Standard 3 x 5 Footprint
  • Up to 90% Efficiency
  • 5 V Standby & 12 V Fan Outputs
  • Remote On/Off & Power Good Signal
  • 48 VDC Input Version Available (DMA212)
  • 3 Year Warranty
More info

EJ

  • 0-1kV through 0-60kV output models

  • Single phase AC input

  • 2U 19" rack mount

  • RS232/USB control & monitor standard, Ethernet is optional

  • Output voltage & current regulated

  • Voltage & current monitor outputs

  • Efficiency >85%

  • Low ripple <0.03% RMS of rated voltage at full load

  • CE marked for EMC, low voltage (LVD) & RoHS directives

  • Air Insulated

  • Short circuit, arc & overload protection

  • Operating temperature: -20°C to +40°C

  • 3 year warranty

More info

AEJ36

  • Regulated single outputs 5V to 48VDC

  • Energy Efficiency Level VI

  • European CoC Tier 2

  • <0.075W standby power

  • Class II

  • -20°C to +60°C operation

  • Universal input

  • 3 year warranty

More info

ECP60

  • 60W convection cooled
  • 4” x 2” footprint open frame, 1.2” profile
  • Regulated dual & triple outputs
  • Input range 85 to 264VAC
  • ITE & medical approvals
  • 4.0kVAC input to output isolation
  • <0.5W no load input power
  • Remote sense
  • -20°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
More info

ECP40

  • 40W convection cooled
  • 3” x 2” footprint, 0.9” profile
  • Regulated single, dual & triple outputs
  • Input range 85 to 264VAC
  • Peak load capability
  • ITE & medical approvals
  • 4.0kVAC input to output isolation
  • <0.5W no load input power
  • Remote sense
  • -20°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
More info

ECP225-A

  • 225W fan cooled 150W convection cooled

  • 127.0 x 76.2mm (5” x 3”) footprint, 25.4mm profile

  • Regulated single outputs 12V to 48VDC

  • Input range 85 to 264VAC

  • High efficiency – up to 94%

  • Medical (2 x MOPP) & ITE approvals

  • 4.0kVAC input to output isolation

  • <0.5W no load input power

  • 12VDC 0.5A fan supply

  • 5VDC 1A (convection) 5VDC 2A (fan) standby

  • -20°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

More info

ECP225

  • 225W fan cooled 150W convection cooled

  • 127.0 x 63.5mm (5” x 2.5”) footprint, 25.4mm profile

  • Regulated single outputs 12 to 48VDC

  • Input range 85 to 264VAC

  • High efficiency – up to 95%

  • Medical (2 x MOPP) & ITE approvals

  • 4.0kVAC input to output isolation

  • <0.5W no load input power

  • 12V/0.5A fan supply

  • -20°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

More info

ECP20

  • 20W convection cooled
  • Regulated single outputs from 3.3V to 48VDC
  • Regulated dual outputs ±12V, ±24V & ±15VDC
  • Input range 85 to 264VAC
  • Open frame PCB mount
  • 2.64” x 1.57” footprint, 0.88” profile
  • Peak load capability
  • ITE & medical approvals
  • 4.0kVAC input to output isolation
  • <0.3W no load input power
  • Class II construction
  • -20°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
More info

ECP180

  • 180W fan cooled 120W convection cooled
  • 101.6 x 50.8 mm (4” x 2”) footprint, 25.4mm profile
  • Regulated single outputs 12V to 48VDC
  • Input range 85 to 264VAC
  • High efficiency – up to 94%
  • Medical (2 x MOPP) & ITE approvals
  • 4.0kVAC input to output isolation
  • Class I & class II applications
  • <0.5W no load input power
  • 12VDC/0.5A fan supply
  • -20°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
More info