Search results
F
- Output voltages up to 12kVDC
- Isolated output voltage proportional to input voltage
- Positive or negative, reversible polarity
- General purpose, cost effective
- Low turn on voltage: <0.7VDC
- Input voltage 0 to 12VDC, or 0 to 15VDC
- Very low I/O leakage current
- Low noise, quasi-sinewave resonant oscillator
- MTBF>810khrs
- 3 year warranty
EY
Output voltages 0-1kVDC to 0-60kVDC
2U 19" rack mount
RS232/USB control & monitor standard, Ethernet is optional
Output voltage & current regulated
Low ripple <0.03% RMS of rated voltage at full load
Voltage & current monitor outputs
Single phase AC input
Efficiency >85%
Air Insulated
Short circuit, arc & overload protection
CE marked for EMC, low voltage (LVD) & RoHS directives
Operating temperature: -20°C to +40°C
3 year warranty
EV
Output voltages 0-750VDC to 0-1.5kVDC
Floating output
2U 19" rack mount
RS232/USB control & monitor are standard, Ethernet is optional
Output voltage & current regulated
Low ripple <0.03% RMS of rated voltage at full load
Voltage & current monitor outputs
Field strappable parallel operation
Single phase AC input
Efficiency >85%
Air Insulated
Short circuit, arc & overload protection
CE marked for EMC, low voltage (LVD) & RoHS directives
Operating temperature: -20°C to +40°C
3 year warranty
AEJ50
Regulated single outputs 12V to 48VDC
Energy Efficiency Level VI
European CoC Tier 2
Universal input
<0.15W standby power
0°C to 65°C operation
3 year warranty
ET
Output voltages 0-1kVDC to 0-60kVDC
2U 19" rack mount
RS232/USB control & monitor are standard, Ethernet is optional
Output voltage & current regulated
Low ripple <0.03% RMS of rated voltage at full load
Voltage & current monitor outputs
Single phase AC input
Efficiency >85%
Air insulated
Short circuit, arc & overload protection
CE marked for EMC, low voltage (LVD) & RoHS directives
Operating temperature: -20°C to +40°C
3 year warranty
ESC
- Electrostatic high voltage source
- Output voltages up to 15kVDC
- Single & dual output models
- 2U ½ 19" rack mount (≥5kVDC models)
- 2U 19" rack mount (15kVDC model)
- Output current range: 100μA – 10mA
- Auto-polarity reverse
- Auto-discharge
- Short circuit and open circuit proof design for enhanced reliability
- Input voltage 24VDC
- Built-in RF filtering available
- Output to input isolation: > 500MΩ
- Built-in RF filtering
- Analog / RS232 / DeviceNet (option)
- 3 year warranty
EPL225
- 225W fan cooled 150W convection cooled
- 101.6 x 50.8mm (4” x 2”) footprint 32.3mm profile
- Regulated single outputs 12V to 48VDC
- Input range 85 to 264VAC
- High efficiency – up to 95%
- Medical (2 x MOPP) & ITE approvals
- 4.0kVAC input to output isolation
- Class I & class II applications
- <0.5W no load input power
- 12VDC 0.5A fan supply
- -20°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
EPL150
- 150W fan cooled 100W convection cooled
- 101.6 x 50.8mm (4” x 2) footprint, 25.1mm profile
- Regulated single outputs 12 to 48VDC
- Input range 80 to 264VAC
- High efficiency – up to 94%
- Medical (BF) & ITE approvals
- 4.0kVAC input to output isolation
- Class I & class II operation
- <0.5W no load input power
- 12V/0.5A fan supply
- -20°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
EML30
- Regulated single outputs 3.3V to 48VDC
- Input range 85 to 264VAC
- Open frame or encapsulated PCB mount
- Open frame or encapsulated chassis mount
- Encapsulated DIN rail mount
- Medical (2 x MOPP) approvals
- 3.0kVAC input to output isolation
- Class II construction
- Peak load capability
- No external components required
- <0.3W no load input power
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
EML15
- Regulated single outputs 3.3V to 48VDC
- Input range 85 to 264VAC
- Open frame or encapsulated PCB mount
- Open frame or encapsulated chassis mount
- Encapsulated DIN rail mount
- Medical (2 x MOPP) approvals
- 3.0kVAC input to output isolation
- Class II construction
- Peak load capability
- No external components required
- <0.3W no load input power
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty