Search results

Search results for '%%%' (732)

FGSM

  • IEC320-C14 filtered inlet
  • Dual fuse
  • Input switch
  • Screw mount
  • Compact design
  • Medical application
  • Voltage range 0 to 250VAC
  • Current rating 1, 2, 4, 6 & 10A
  • 6.3 x 0.8mm faston terminals
  • Bleed resistor
  • Shielded metal body
  • Wide operating temperature range
  • 3 year warranty
More info

FFSA

  • IEC320-C14 filtered inlet
  • Single fuse
  • Input switch
  • Screw mount
  • Compact design
  • ITE versions
  • Voltage range 0 to 250VAC
  • Current rating 1, 2, 4, 6 & 10A
  • 6.3 x 0.8mm faston terminals
  • Bleed resistor
  • Shielded metal body
  • Wide operating temperature range
  • 3 year warranty
More info

AEJ70

  • Regulated single outputs 12V to 48VDC

  • Energy Efficiency Level VI

  • European CoC Tier 2

  • Universal input

  • <0.15W standby power

  • -20°C to +65°C operation

  • 3 year warranty

More info

FDMM

  • IEC320-C14 filtered inlet
  • Dual fuse
  • Screw mount
  • Compact design
  • Medical application
  • Voltage range 0 to 250VAC
  • Current rating 1, 3, 6 & 10A
  • 6.3 x 0.8mm Faston terminals
  • Bleed resistor
  • Shielded metal body
  • Wide operating temperature range
  • 3 year warranty
More info

FCSS

  • IEC320-C14 filtered inlet
  • Single fuse
  • Screw mount & snap-in versions
  • Compact design
  • ITE Applications
  • Voltage range 0 to 250VAC
  • Current rating 1, 3, 6 & 10A
  • 6.3 x 0.8mm faston terminals
  • Bleed resistor
  • Shielded metal body
  • Wide operating temperature range
  • 3 year warranty
More info

FCS60

  • 60W convection cooled
  • 101.6 x 50.8mm (4" x 2") footprint, 26.4mm profile
  • Regulated single outputs 12V to 48VDC
  • input range 80 to 264VAC
  • Medical, ITE & household appliance approvals
  • Class I & Class II installations
  • High power density
  • Less than 0.3W no load input power
  • 3 year warranty
More info

FCS40

  • 40W convection cooled

  • 76.2 x 50.8mm (3" x 2") footprint, 26.4mm profile

  • Regulated single outputs 12V to 48VDC

  • Input range 80 to 264VAC

  • Medical, ITE & household appliance approvals

  • Class I & Class II installations

  • Less than 0.3W no load input power

  • 3 year warranty

More info

FCM400

  • 400 W Continuous, 600 W Peak
  • IT and Medical Approvals
  • 80 V 275 VAC Operation
  • Low Noise Fan
  • Screw Terminals
  • 5 V Standby, AC OK and Remote On/Off
  • 3 Year Warranty
More info

FASM

  • IEC320-C14 filtered inlet
  • Screw mount
  • Compact design
  • Medical version
  • Voltage range 0 to 250VAC
  • Current rating 1, 3, 6 & 10A
  • 6.3 x 0.8mm faston terminals
  • Bleed resistor
  • Shielded metal body
  • Wide operating temperature range
  • 3 year warranty
More info

FASA

  • IEC320-C14 filtered inlet
  • Screw mount & snap-in versions
  • Compact design
  • ITE version
  • Voltage range 0 to 250VAC
  • Current rating 1, 3, 6 & 10A
  • 6.3 x 0.8mm Faston terminals
  • Bleed resistor
  • Shielded metal body
  • Wide operating temperature range
  • 3 year warranty
More info