Search results

Search results for '%%%' (732)

GSP500

  • 500W fan cooled 180W convection cooled
  • 650W peak power
  • 6" x 4" footprint, 1.65" profile
  • Regulated single outputs 12V, 24V & 48VDC
  • Input range 80 to 264VAC
  • Medical & ITE safety approvals
  • <0.5W standby power
  • Remote On/Off
  • 5V/2A standby
  • -40°C to +70°C operation
  • 3 year warranty
More info

AEK40

  • Regulated sngle outputs 5V to 48VDC

  • Energy efficiency level VI

  • European CoC tier 2

  • Universal input

  • <0.075W standby power

  • 0°C to +60°C operation

  • 3 year warranty

More info

GP

  • Output voltages up to 6kVDC
  • Isolated output voltage proportional to input voltage
  • Positive or negative, reversible polarity
  • Low turn on voltage: <0.7VDC
  • Low power consumption
  • Very low I/O leakage current
  • Low noise, quasi-sinewave resonant oscillator
  • MTBF>2.31Mhrs
  • 3 year warranty
More info

GFR1K5

  • 1.5kW high line 1.2kW low line fan cooled 
  • 299.7 x 101.6 footprint, 143.3mm profile
  • Regulated single outputs 12V to 56VDC
  • Input range 85 to 264VAC
  • 1U blind mate, hotswap, redundancy
  • 1U 19" subrack accepts up to 4 x GFR's (6kW)
  • 56VDC Power over Ethernet compatible model
  • AC OK, DC OK, inhibit, enable, 5VDC standby
  • Current share & I²C interface
  • 3 year warranty
More info

GCU500

  • 500W fan cooled 250W convection cooled

  • 6.5” x 3.3” footprint, 1.55” profile

  • Regulated single outputs 12V to 48VDC

  • Input range 85 to 264VAC

  • Medical (2 x MOPP) & ITE safety approvals

  • Class B emissions

  • Power fail, remote On/Off & remote sense

  • 5V 0.2A standby

  • 12V 0.5A fan supply

  • -40°C to +70°C operation

  • 3 year warranty

More info

GCS265

  • 265W fan cooled 180W convection cooled
  • 127.0 x 88.8mm (5" x 3") footprint 36.3mm profile
  • Regulated single outputs 12V to 48VDC
  • Input range 85 to 264VAC
  • Medical & ITE safety approvals
  • Class I or Class II applications
  • Power fail & remote On/Off
  • 5VDC 3A standby output
  • Class B emissions
  • -40°C to +70°C operation
  • 3 year warranty
More info

G

  • Output voltages up to 6kVDC
  • Reversible positive or negative polarity
  • Dual output versions
  • Isolated output voltage proportional to input voltage
  • Input voltage 0.7VDC to 12VDC
  • Low turn on voltage: <0.7VDC
  • Very low I/O leakage current
  • Low noise, quasi-sinewave resonant oscillator
  • General purpose, cost effective
  • MTBF>2.29Mhrs
  • 3 year warranty
More info

FS

  • Output voltages up to 6kVDC
  • Output voltage proportional to input
  • Low turn on voltage: <0.7VDC
  • Input to output isolation >2.5kVDC
  • Dual output option
  • 12, 15, 24 & 28VDC input models
  • Arc & short circuit protected
  • Overtemperature & overvoltage protection, auto shutdown
  • Low profile 0.5"
  • MTBF> 840khrs
  • -25°C to +75°C operating case temperature
  • -55°C to +85°C extended operating range option
  • 3 year warranty
More info

FR

  • Output voltages 0-1kVDC to 0-60kVDC

  • 1U 19" rack mount

  • RS232/USB control & monitor standard, Ethernet is optional

  • Output voltage & current regulated

  • Low ripple <0.02% RMS of rated voltage at full load

  • Voltage & current monitor outputs

  • Single phase AC input

  • Efficiency >85%

  • Air Insulated

  • Short circuit, arc & overload protection

  • CE marked for EMC, low voltage (LVD) & RoHS directives

  • Operating temperature: -20°C to +40°C

  • 3 year warranty

More info

fleXPower-XTL30

  • 3.0kW fan cooled
  • Configurable for fast time to market
  • Slots for up to 10 output modules
  • Output modules 3V3 to 60VDC
  • Module power up to 750W
  • 3 phase input range 180 to 264VAC
  • Flexible series & parallel capability
  • ITE & industrial or medical (2 x MOPP) versions
  • SEMI F47 compliant
  • Optional fan speed control
  • Reverse air option - no derating
  • 5V 1A standby
  • -20°C to +70°C operating temperature
  • 3 year warranty
More info