Search results

Search results for '%%%' (732)

AEK60

  • Regulated single outputs 12V & 48VDC

  • Energy efficiency level VI

  • European CoC Tier 2

  • <0.15 W standby power

  • 0°C to 60°C operation

  • Universal input

  • 3 year warranty

More info

HDS800

  • 800W fan cooled 
  • 9.8” x 5” footprint, 1.61” profile
  • Regulated single outputs 12 to 60VDC
  • Input range 90 to 264VAC
  • High efficiency up to 92%
  • High power density
  • Programmable output voltage (0-105%)
  • Programmable output current (0-105%)
  • Parallel operation
  • Fully featured signals & controls
  • 3 year warranty
More info

HDS3000

  • 3kW fan cooled 
  • Single phase input 90 to 264VAC
  • Nominal output voltages 12/15/24/36/48/60VDC
  • Programmable output voltage (0-105%)
  • Programmable output current (0-105%)
  • High efficiency up to 93%
  • Parallel operation
  • Fully featured signals & controls
  • 3 year warranty
More info

HDS1500

  • 1.5kW fan cooled 
  • Single phase input 90 to 264VAC
  • Nominal output voltages 12 to 60VDC
  • Programmable output voltage (0-105%)
  • Programmable output current (0-105%)
  • High efficiency up to 93%
  • Parallel operation
  • Fully featured signals & controls
  • 3 year warranty
More info

HDL3000

  • 3kW fan cooled
  • Single phase input 90 to 264VAC
  • Nominal output voltages 12/15/24/30/36/48/60VDC
  • Programmable output voltage (0-105%)
  • Programmable output current (0-105%)
  • ITE safety agency approvals
  • Class A conducted & radiated emissions
  • High efficiency, up to 93%
  • Intelligent fan speed control
  • Fully featured signals & controls
  • Digital protocol: I²C
  • 5VDC 0.5A or 9VDC 0.3A standby
  • -20°C to +60°C operating temperature
  • Full power to +50°C
  • 3 year warranty

 

More info

HCP1000

  • High Efficiency up to 91%

  • High Power Density

  • Programmable Output Voltage (30%-105%)

  • Programmable Output Current (40%-105%)

  • Parallel Operation

  • Fully Featured Signals & Controls

  • 3 Year Warranty

More info

HC

  • Adjustable Output Current Lamp Supply
  • UL Certified Encapsulant, Meets 94V-0 Flammability
  • Small Size 
  • Remote Current Control Option 
More info

H

  • High Voltage DC - DC Converter

  • 0 to 100% Programmability

  • Output Voltage Monitor

  • Reverse Polarity Protection

  • Arc Protection

  • Low EMI / RFI

  • MTBF:>790K hours per Bellcore TR-332

  • UL Certified Encapsulant, Meets 94V-0 Flammability 

  • • RoHS Compliant

More info

GX

  • Output voltages 0-1kVDC to 0-100kVDC

  • Parallelable up to 200kW

  • 11U 19" rack mount

  • 0 to 100% programmable voltage & current

  • RS232/USB digital control. Ethernet is optional

  • Output voltage & current regulated

  • Low ripple <0.1% RMS of rated voltage at full load

  • Voltage & current monitor outputs

  • 3 phase 480VAC input standard 380/415VAC options

  • Efficiency >80%

  • Air insulated

  • Short circuit, arc & overload protection 

  • 0°C to +40°C operating temperature

  • 3 year warranty

More info

GSP750

  • 750W fan cooled 50W convection cooled
  • 900W peak power (100ms)
  • 10” x 4” footprint, 1.65” profile
  • Regulated single outputs 12V, 24V & 48VDC
  • Input range 80 to 264VAC input (300VAC for 5s)
  • Medical (2 x MOPP) & ITE safety approvals
  • Suitable for 1U applications
  • Intelligent fan speed control
  • Power fail, inhibit, remote sense & current share
  • 1W standby power
  • 5V 3A standby
  • -40°C to +70°C operation
  • 3 year warranty
More info