Search results
IEU03
Regulated single & dual outputs
2:1 input range
Single outputs 3.3 to 15VDC
Dual outputs ±5.0 to ±15VDC
DIP8 package
1.5kVDC isolation
Class A conducted & radiated emissions
-40°C to +95°C operating temperature
Full power to +70°C
3 year warranty
IEU02
Regulated single & dual outputs
2:1 input range
Single outputs 3.3 to 15VDC
Dual outputs ±5.0 to ±15VDC
DIP8 package
1.5kVDC isolation
Class A conducted & radiated emissions
-40°C to +95°C operating temperature
Full power to +70°C
3 year warranty
IES01
- Unregulated single output
- ±10% input range
- Single outputs 3.3 to 24VDC
- SMD8 DIP package
- Industry standard pinout
- 1.5kVDC isolation, 3.0kVDC option
- UL62368-1 safety approvals
- Continuous short circuit protection
- Tape & reel option
- Operating temperature -40°C to +105°C
- Full load to +100°C
- 3 year warranty
IEQ05
- Regulated single & dual outputs
- 4:1 input range
- Single outputs 3.3 to 24VDC
- Dual outputs ±12 & ±15VDC
- SIP8 package
- 1.5kVDC isolation
- Remote On/Off
- -40°C to +90°C operating temperature
- Full power to +65°C
- 3 year warranty
IE
- Unregulated single output
- ±10% input range
- Single outputs 3.3 to 24VDC
- SIP4 or DIP8 package
- 1.0kVDC isolation, 3.0kVDC option
- -40°C to +85°C operating temperature
- 3 year warranty
ID
- Single & Dual Output
- SIP Package
- Industry Standard Pinout
- 6000 VDC Isolation
- -40 °C to +85 °C Operation
- MTBF >3 MHrs
- 3 Year Warranty
ICZ09
- Regulated single & dual outputs
- 2:1 input range
- Single outputs 3.3 to 24VDC
- Dual outputs ±5.0 to ±15VDC
- SIP8 package
- 1.6kVDC isolation
- Remote On/Off
- No minimum load
- -40°C to +85°C operating temperature
- Full power to +60°C
- 3 year warranty
ICH150
- Regulated single outputs 5 to 24VDC
- 2:1 input ranges
- Baseplate cooled ½ brick package
- 1.5kVDC isolation
- Output trim ±10%
- Remote sense
- Remote On/Off
- Continuous short circuit protection
- -40°C to +100°C operating temperature
- 3 year warranty
IC
- Single Output
- Ultra Slim DIP Package
- Industry Standard Pinout
- 1500 VDC Isolation Standard
- MTBF >3.5 MHrs
- -40 °C to +85 °C Operation
- 3 Year Warranty
AEL
Energy Efficiency Level VI for -L6 version
CEC 2008 and EISA 2007 Compliant
Limited Power Source Approval
China Compulsory Certification (CCC) Qualified
+60 °C Operating Temperature
Compact Dimensions
3 Year Warranty