Search results

Search results for '%%%' (732)

JCB03

  • Regulated single & dual outputs
  • 2:1 input range
  • Single outputs 5.0 to 24VDC
  • Dual outputs ±5.0 to ±24VDC
  • DIP24 package
  • 1.5kVDC isolation, 3.0kVDC option
  • -40°C to +100°C operating temperature
  • Full power to +85°C
  • 3 year warranty
More info

JCA10

  • Regulated single & dual outputs

  • 2:1 input range

  • Single outputs 3.3 to 15VDC

  • Dual outputs ±5.0 to ±15VDC

  • 25.4 x 20.3mm (1.0" x 0.8") metal case

  • 1.5kVDC isolation

  • -40°C to +100°C operating temperature

  • Full power to +75°C

  • 3 year warranty

More info

AGH

  • Output voltages up to 6kVDC
  • Isolated output voltage proportional to input voltage
  • Positive or negative polarity
  • Ultra-miniature, low profile, SMT
  • Low turn on voltage: <0.7VDC
  • Input voltage 5V, 12V & 24V
  • Input to output isolation 500VDC
  • Very low I/O leakage current
  • Low noise, quasi-sinewave resonant oscillator
  • MTBF>1.8Mhrs
  • Operating temperature -25°C to +75°C
  • 3 year warranty
More info

JBK

  • Compact 1.1" x 1.0" Package
  • Efficiency to 89%
  • Fully Regulated Single Outputs
  • Remote On/Off
  • Input Undervoltage Protection
  • Fully Isolated 2250 VDC
  • SMD & Through-hole Versions
More info

JAH02

  • Regulated single & dual outputs
  • ±10% input range
  • Single outputs 3.3 to 24VDC
  • Dual outputs ±3.3 to ±24VDC
  • DIP24 package
  • 1.0kVDC isolation, options up to 6.0kVDC
  • Metal case option
  • -40°C to +100°C operating temperature
  • Full power to +85°C
  • 3 year warranty
More info

IZ

  • Regulated single & dual outputs

  • 2:1 input range

  • Single outputs 3.3 to 15VDC

  • Dual outputs ±5.0 to ±15VDC

  • SIP8 package

  • 1.6kVDC isolation

  • Remote On/Off

  • -40°C to +100°C operating temperature

  • Full power to +70°C

  • 3 year warranty

More info

IW

  • Regulated single outputs
  • 2:1 input range
  • Single outputs 3.3 to 24VDC
  • SIP8 or DIP16 package
  • 1.0kVDC isolation, 3.0kVDC option
  • Continuous short circuit protection
  • Remote On/Off option (SIP models)
  • -40°C to +100°C operating temperature
  • Full load to +85°C
  • 3 year warranty
More info

IV

  • Unregulated single outputs

  • ±10% input range

  • Single outputs 3.3 to 24VDC

  • SIP7 or DIP14 package

  • 3.0kVDC isolation, 4.0 & 6.0kVDC options

  • -40°C to +85°C operating temperature

  • 3 year warranty

More info

IU

  • Regulated single & dual outputs
  • 2:1 input range
  • Single outputs 3.3 to 24VDC
  • Dual outputs ±3.3 to ±24VDC
  • SIP8 or DIP16 package
  • 1.0kVDC isolation, 3.0kVDC option
  • Continuous short circuit protection
  • Remote On/Off option on SIP8 models
  • -40°C to +85°C operating temperature
  • 3 year warranty
More info

ITZ

  • Regulated single & dual outputs
  • 4:1 input range
  • Single outputs 3.3 to 24VDC
  • Dual outputs ±5.0 to ±15VDC
  • SIP8 package
  • 1.5kVDC isolation
  • Remote On/Off
  • No minimum load
  • -40°C to +85°C operating temperature
  • Full power to +50°C
  • 3 year warranty
More info