Search results

Search results for '%%%' (732)

DDC40

  • Regulated single outputs from 5 to 24VDC
  • 3:1 DC input range 10 to 32VDC
  • 1.5kVDC isolation
  • Class B conducted & radiated emissions
  • Remote On/Off
  • DC On & DC Low LED indicators
  • -40°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
More info

HRF15

  • Output voltages up to 15kVDC

  • Output ripple as low as 0.001%

  • Stability as low as 10ppm/hr, 25ppm/8hrs

  • Temperature coefficient of 25ppm/°C

  • +24VDC input (21.6 to 26.4VDC)

  • Output voltage & current regulated

  • 0 to 100% programmable voltage & current

  • Voltage and current control & monitoring

  • Digital communication via PMBus (digital version)

  • Intuitive UI for easy configuration (digital version)

  • Black box reporting (digital version)

  • Arc, short circuit & overload protections

  • UL61010 & 62368 approved

  • Operating temperature: 0°C to +50°C (ambient)

  • 3 year warranty

More info

CCR300

  • 300W fan cooled 250W conduction cooled

  • 160W convection cooled

  • Single outputs 12 to 54VDC

  • Input range 85 to 264VAC

  • 104.0 x 57.9 mm footprint, 25.4mm profile

  • Medical (BF) and ITE approvals

  • Low patient leakage <75μA

  • Low earth leakage <300μA

  • High efficiency, up to 94%

  • Less than 0.3W no load input power

  • -40°C to +80°C operation

  • 3 year warranty

More info

HDA1500

  • 1.5kW fan cooled

  • Single phase input 90 to 264VAC

  • Nominal output voltages 12 to 400VDC

  • Programmable output voltage (0-105%)

  • Programmable output current (0-105%)

  • Multiple digital protocols

  • PMBus, MODBUS, RS485 & Ethernet

  • Graphical User Interface (GUI)

  • Fully featured signals & controls

  • Parallel operation

  • ITE safety agency approvals

  • High efficiency – up to 93%

  • 5VDC 1A standby supply

  • Overvoltage & overload ptotection

  • Overtemperature protection

  • 3 year warranty

More info

AQM450

  • Regulated single outputs 12V to 56VDC
  • Medical safety approvals
  • IP22 environmental rating
  • Energy efficiency level VI & EU CoC tier 2 compliant
  • Class B conducted & radiated emissions
  • Low earth leakage current
  • <0.5W standby power
  • Class I construction
  • DC OK LED indicator
  • 0°C to +60°C operation
  • 3 year warranty
More info

VCS70

  • 70W convection cooled

  • Input voltage range 85 to 264VAC

  • Output voltages from 5V to 48VDC

  • Output voltage trim: 5V, 12V -15% +10%. 15V to 48V ±10%

  • 3.0kVAC input to output isolation

  • <0.5W no load input power

  • Class B conducted & radiated emissions

  • Short circuit, overvoltage & overload protection

  • Integrated connector cover

  • -25°C to +70°C operating temperature

  • Full power to +50°C

  • 2 year warranty

More info

VCS50

  • 50W convection cooled
  • Input voltage range 85 to 264VAC
  • Output voltages from 5V to 48VDC
  • Output voltage trim: 5V, 12V -15% +10%. 15V to 48V ±10%
  • 3.0kVAC input to output isolation
  • <0.5W no load input power
  • Class B conducted & radiated emissions
  • Short circuit, overvoltage & overload protection
  • Integrated connector cover
  • -25°C to +70°C operating temperature
  • Full power to +50°C
  • 2 year warranty
More info

SR10

  • Non-isolated 1.0A switching regulators
  • Regulated single outputs 1.5 to 15VDC
  • Wide input range
  • SIP3 package
  • Pin compatible with LM78XX
  • Continuous short-circuit protection
  • Efficiency up to 97%
  • -40°C to +85°C operating temperature
  • 3 year warranty
More info

VFR05

  • Regulated single outputs 5.0V to 12.0VDC

  • Universal 90 to 264VAC input range

  • Standard barrel jack and USB connectors

  • Level VI (level VII ready) energy efficiency standard

  • Interchangeable AC mains connectors included

  • Class B conducted and radiated emissions

  • Class II construction

  • UL/EN/IEC 62368-1 ITE safety approvals

  • Limited Power Source (LPS) approved

  • 0°C to +60°C operating temperature

  • 1 year warranty

More info

VFL05

  • Regulated single outputs 5.0V to 12.0VDC

  • Universal 90 to 264VAC input range

  • Standard barrel jack and USB connectors

  • Level VI (level VII ready) energy efficiency standard

  • Fixed AC mains connector

  • Class B conducted and radiated emissions

  • Class II construction

  • UL/EN/IEC 62368-1 ITE safety approvals

  • Limited Power Source (LPS) approved

  • 0°C to +60°C operating temperature

  • 1 year warranty

More info