The HRF15 Series
High voltage applications like mass spectrometry and scanning electron microscopes demand precision, stability, and minimal noise. The HRF15 series delivers outputs up to 15kVDC in a modular, space-saving design. With low ripple and excellent load and line regulation, the series provides the stability and control engineers rely on to get highly consistent results.
The HRF15 is also available in a digital version with output voltage and current programming through PMBus via I2C. The digital interface boosts reliability with its intuitive controls and advanced monitoring features.
Precise and stable DC-DC high voltage solutions
Extremely low ripple and temperature coefficient
The HRF15 series mitigates noise interference and temperature fluctuations to avoid degrading performance and ensure the accuracy required for critical applications. These low ripple, high voltage power supplies provide exceptionally stable output, maintaining precision even in the most demanding environments.
Fully adjustable constant current and voltage modes as well as control and monitoring functions provide engineers with unmatched flexibility and reliability.
Advanced controls and monitoring for analytical instrumentation
Precision power in a compact design
Current and voltage regulation modes
0 to 100% programmable voltage and current
Voltage and current control and monitoring
Output ripple, line/load regulation as low as 0.001%
Stability 10ppm/hr and 25ppm/8hrs
Temperature coefficient <25ppm/°C
Digital communication via PMBus (digital version)
Intuitive UI for easy configuration (digital version)
Black Box reporting for troubleshooting (digital version)
Compact 162.6 x 72.4 x 33 mm package
UL61010 and UL62368 approved
Arc, short circuit and overload protections
Watch the HRF15 product video for a concise overview of the core features and benefits >
Need help finding a precision high voltage power product?
We recognize your need for highly reliable high voltage solutions with precise output specifications. Speak to us today for technical support, the latest product samples, up to date pricing and global shipping details.
Repeatability and stability in demanding environments
Minimize variability and maximize control
Repeatability is critical in scientific and inspection systems. If your high voltage source varies even slightly from run to run, your entire workflow can become unreliable. Unstable or inconsistent high voltage sources introduce too much noise into critical processes, making it difficult to trust or replicate results.
The HRF15's stability (<10 ppm) and ultra-low output ripple (0.001%) ensure consistent performance, improving reproducibility in analytical instrumentation.
Lack of fine control introduces inconsistency in high-precision environments where voltage directly influences analytical or imaging outcomes. It causes image instability, feature misalignment, or failure to detect submicron defects.
The HRF15's design offers excellent resolution and ultra-low regulation (<10 ppm), giving you complete control over your output even in demanding setups.
Ultimate performance and reliability
We offer the industry's largest standard high voltage power supply range, together with expertise in adjustment, modification and complete custom design and manufacture. All products provide total quality, from in-house design in Asia, Europe, and North America through to manufacturing facilities around the world.
Offering the widest range of power products available from one source
Unrivaled global technical and customer support
Vendor consolidation
32 support offices throughout Europe, North America, and Asia
Experienced design teams to support development
Flexible and configurable solutions
Digitally controlled and programmable solutions
For more information or to discuss your specific needs, get in touch with our expert team. We'll be happy to help you.
| Image | Model Name | Power | Output Voltage | Input Voltage | Output Regulation | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
HRF1524S10K0P | 15W | 0 to 10kV | 21.6 to 26.4VDC | Regulated | Datasheet | Stock | RFQ |
|
|
HRF1524S10K0N | 15W | 0 to -10kV | 21.6 to 26.4VDC | Regulated | Datasheet | Stock | RFQ |
|
|
HRF1524S12K0P | 15W | 0 to 12kV | 21.6 to 26.4VDC | Regulated | Datasheet | Stock | RFQ |
|
|
HRF1524S12K0N | 15W | 0 to -12kV | 21.6 to 26.4VDC | Regulated | Datasheet | Stock | RFQ |
|
|
HRF1524S15K0P | 15W | 0 to 15kV | 21.6 to 26.4VDC | Regulated | Datasheet | Stock | RFQ |
|
|
HRF1524S15K0N | 15W | 0 to -15kV | 21.6 to 26.4VDC | Regulated | Datasheet | Stock | RFQ |
|
|
HRF1524S10K0P-D | 15W | 0 to 10kV | 21.6 to 26.4VDC | Regulated | Datasheet | RFQ | |
|
|
HRF1524S10K0N-D | 15W | 0 to -10kV | 21.6 to 26.4VDC | Regulated | Datasheet | RFQ | |
|
|
HRF1524S12K0P-D | 15W | 0 to 12kV | 21.6 to 26.4VDC | Regulated | Datasheet | RFQ | |
|
|
HRF1524S12K0N-D | 15W | 0 to -12kV | 21.6 to 26.4VDC | Regulated | Datasheet | RFQ | |
|
|
HRF1524S15K0P-D | 15W | 0 to 15kV | 21.6 to 26.4VDC | Regulated | Datasheet | RFQ | |
|
|
HRF1524S15K0N-D | 15W | 0 to -15kV | 21.6 to 26.4VDC | Regulated | Datasheet | RFQ |