HRL30 Series
HRL30 series of precision DC-HVDC converters deliver adjustable output up to 6kVDC at 30W
The HRL30 series, is a miniature 30W regulated DC to high voltage converter product line providing voltages up to 6kVDC. HRL30 offers both voltage and current mode controls and monitors making the high voltage integration easier.
This product deploys a proprietary design which delivers accurate and reliable high voltage at higher efficiency with low EMI. Small size, digital compatible voltage and current monitors and controls, and superior thermal management makes it an ideal product for a wide range of high voltage applications.
Typical applications: Mass spectrometry, Electrostatic chuck, Detectors (Photomultiplier tubes), E-beam/ion beam, Electrophoresis, Scanning Electron Microscopes (SEMs), Capacitor charging.
Features
Output voltages up to 6kVDC
10 to 100% programmable output & current
Output voltage & current regulated
Low ripple <0.05%
Voltage & current monitor outputs
+24VDC input [22 to 30VDC]
On-board +5VDC reference
Efficiency >80%
Short circuit, thermal, overload & arc protection
76.2 x 38.1 x 18.6 mm format
Premier thermal performance
-40°C to +70°C operating temperature
3 year warranty
| Image | Model Name | Power | Output Voltage | Input Voltage | Output Regulation | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
HRL3024S200N | 30W | 0 to -200V | 22 to 30VDC | Regulated | Datasheet | Stock | RFQ |
|
|
HRL3024S200P | 30W | 0 to 200V | 22 to 30VDC | Regulated | Datasheet | Stock | RFQ |
|
|
HRL3024S350N | 30W | 0 to -350V | 22 to 30VDC | Regulated | Datasheet | Stock | RFQ |
|
|
HRL3024S350P | 30W | 0 to 350V | 22 to 30VDC | Regulated | Datasheet | Stock | RFQ |
|
|
HRL3024S600N | 30W | 0 to -600V | 22 to 30VDC | Regulated | Datasheet | Stock | RFQ |
|
|
HRL3024S600P | 30W | 0 to 600V | 22 to 30VDC | Regulated | Datasheet | Stock | RFQ |
|
|
HRL3024S1K0N | 30W | 0 to -1kV | 22 to 30VDC | Regulated | Datasheet | Stock | RFQ |
|
|
HRL3024S1K0P | 30W | 0 to 1kV | 22 to 30VDC | Regulated | Datasheet | Stock | RFQ |
|
|
HRL3024S1K5N | 30W | 0 to -1.5kV | 22 to 30VDC | Regulated | Datasheet | Stock | RFQ |
|
|
HRL3024S1K5P | 30W | 0 to 1.5kV | 22 to 30VDC | Regulated | Datasheet | Stock | RFQ |
|
|
HRL3024S2K0N | 30W | 0 to -2kV | 22 to 30VDC | Regulated | Datasheet | Stock | RFQ |
|
|
HRL3024S2K0P | 30W | 0 to 2kV | 22 to 30VDC | Regulated | Datasheet | Stock | RFQ |
|
|
HRL3024S3K0N | 30W | 0 to -3kV | 22 to 30VDC | Regulated | Datasheet | Stock | RFQ |
|
|
HRL3024S3K0P | 30W | 0 to 3kV | 22 to 30VDC | Regulated | Datasheet | Stock | RFQ |
|
|
HRL3024S4K0N | 30W | 0 to -4kV | 22 to 30VDC | Regulated | Datasheet | Stock | RFQ |
|
|
HRL3024S4K0P | 30W | 0 to 4kV | 22 to 30VDC | Regulated | Datasheet | Stock | RFQ |
|
|
HRL3024S5K0N | 30W | 0 to -5kV | 22 to 30VDC | Regulated | Datasheet | Stock | RFQ |
|
|
HRL3024S5K0P | 30W | 0 to 5kV | 22 to 30VDC | Regulated | Datasheet | Stock | RFQ |
|
|
HRL3024S6K0N | 30W | 0 to -6kV | 22 to 30VDC | Regulated | Datasheet | Stock | RFQ |
|
|
HRL3024S6K0P | 30W | 0 to 6kV | 22 to 30VDC | Regulated | Datasheet | Stock | RFQ |