VCS50 Series
Low cost enclosed 50W AC-DC power supplies for technology and industrial electronics applications
The VCS50 series of regulated output convection cooled 50W AC-DC power supplies are designed to provide a cost effective solution for ITE and industrial applications. Features include output voltage adjustment, low no load power consumption, output short circuit protection, over current and over voltage protection.
Applications include auxiliary power sources, security installations, lighting control, smart home or office control systems, ticketing and vending applications.
Features
50W convection cooled
110.5 x 78.0mm (4.4" x 3.1") footprint, 35.0mm profile
Input voltage range 85 to 264VAC
Output voltages from 5V to 48VDC
Output voltage trim: 5V, 12V -15% +10%. 15V to 48V ±10%
3.0kVAC input to output isolation
<0.5W no load input power
Class B conducted & radiated emissions
Short circuit, overvoltage & overload protection
Integrated connector cover
-25°C to +70°C operating temperature
Full power to +50°C
2 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
VCS50US05 | 50W | Single Phase | 5V | 8A | Datasheet | Stock | RFQ |
|
|
VCS50US12 | 50W | Single Phase | 12V | 4.2A | Datasheet | Stock | RFQ |
|
|
VCS50US15 | 50W | Single Phase | 15V | 3.3A | Datasheet | Stock | RFQ |
|
|
VCS50US24 | 50W | Single Phase | 24V | 2.1A | Datasheet | Stock | RFQ |
|
|
VCS50US48 | 50W | Single Phase | 48V | 1.05A | Datasheet | Stock | RFQ |