Search results
RDC40
- Regulated single and dual outputs
- 50.8 x 40.6 mm (2” x 1.6”) footprint, 10.7mm (0.42") profile
- PCB mount package
- 72 & 110VDC input for railway applications
- 1.5kVAC basic isolation
- High power density
- High efficiency - up to 90%
- Remote On/Off
- 3 year warranty
AKM65
- Regulated single outputs 12V to 48VDC
- Energy efficiency level VI
- European CoC tier 2
- Medical & ITE approvals
- Class I as standard, Class II optional
- Optional white versions
- Optional AC cable restraint
- 3 year warranty
RDC30
- Regulated single, dual and triple outputs
- 50.8 x 25.4 mm (2” x 1”) footprint, 10.7mm (0.42") profile
- PCB mount package
- 72 & 110 VDC input for railway applications
- 1.5kVC basic isolation
- High power density
- High efficiency - up to 91%
- Remote On/Off
- 3 year warranty
RDC20
- Regulated single and dual outputs
- PCB mount package
- 72 & 110VDC input for railway applications
- 1.5kVAC basic isolation
- High power density
- High efficiency - up to 88%
- Remote On/Off
- 3 year warranty
RCQ75
- Regulated single output
- Baseplate-cooled ¼ brick package
- Input ranges 43V to 101V & 66V to 160VDC
- 72V & 110VDC nominal inputs for railway applications
- 3kVAC isolation
- Remote On/Off & remote sense
- Complies with EN50155 and IEC60571
- Meets EMC standard EN50121-3-2
- Optional heatsink
- Operating temperature -40°C to +105°C
- 3 year warranty
RCQ50
- Regulated single outputs 5V to 24VDC
- Baseplate cooled ¼ brick package
- Input ranges 43V to 101V & 66V to 160VDC
- 72V & 110VDC nominal inputs for railway applications
- 3kVAC isolation
- Remote On/Off & remote sense
- Complies with EN50155 and IEC60571
- Meets EMC standard EN50121-3-2
- Optional heatsink
- Operating temperature -40°C to +105°C
- 3 year warranty
RCL175
- 200 W Peak Rating
- Up to 120 W Convection-cooled
- IT, Industrial and Medical Safety Approvals
- Class I & Class II Installations
- Single, Dual, Triple and Quad Outputs
- Connector & Mechanical Options
- 3 Year Warranty
QSC150
Regulated single outputs 3V3 to 24VDC
Wide 4:1 input range
Complies with EN50155 and EN45545-2
Baseplate cooled
Industry standard quarter brick
Regulated single outputs
Output trim ±10%
2.2kVDC to 3.0kVDC isolation
Efficiency to 92%
Short circuit, overvoltage and overtemperature protection
Remote on/off
-40 °C to +105 °C operation
3 year warranty
QSB600
- Regulated single outputs 12V to 48VDC
- 4:1 input ranges 9V to 36VDC & 18V to 75VDC
- Baseplate cooled full brick package
- 1.5kVDC isolation
- Output trim ±10%
- Remote sense
- Remote On/Off
- -40°C to +100°C operating temperature
- 3 year warranty
QSB400
- Regulated single outputs 5V to 48VDC
- 4:1 input ranges 9V to 36VDC & 18V to 75VDC
- Baseplate cooled full brick package
- 1.5kVDC isolation
- Output trim ±10%
- Remote sense
- Remote On/Off
- -40°C to +100°C operating temperature
- 3 year warranty