New products available
This product is available for purchase, but there are newer products available. See related products for more information.
Features
- 200 W Peak Rating
- Up to 120 W Convection-cooled
- IT, Industrial and Medical Safety Approvals
- Class I & Class II Installations
- Single, Dual, Triple and Quad Outputs
- Connector & Mechanical Options
- 3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
RCL175PD22 | 175W | Single Phase | 5V, 12V | 15A, 8.3A | Datasheet | Stock | RFQ |
|
|
RCL175PQ44 | 175W | Single Phase | 5V, 12V, 5V, 12V | 15A, 5.5A, 2A, 2A | Datasheet | Stock | RFQ |
|
|
RCL175PQ45 | 175W | Single Phase | 5V, 15V, 5V, 15V | 15A, 4A, 2A, 2A | Datasheet | Stock | RFQ |
|
|
RCL175PQ46 | 175W | Single Phase | 5V, 24V, 12V, 12V | 15A, 3.2A, 2A, 2A | Datasheet | Stock | RFQ |
|
|
RCL175PQ47 | 175W | Single Phase | 5V, 24V, 15V, 15V | 15A, 3A, 2A, 2A | Datasheet | Stock | RFQ |
|
|
RCL175PS12 | 175W | Single Phase | 12V | 14.5A | Datasheet | Stock | RFQ |
|
|
RCL175PS15 | 175W | Single Phase | 15V | 11.6A | Datasheet | Stock | RFQ |
|
|
RCL175PS24 | 175W | Single Phase | 24V | 7.2A | Datasheet | Stock | RFQ |
|
|
RCL175PS28 | 175W | Single Phase | 28V | 6.2A | Datasheet | Stock | RFQ |
|
|
RCL175PS48 | 175W | Single Phase | 48V | 3.6A | Datasheet | Stock | RFQ |
|
|
RCL175PT31 | 175W | Single Phase | 5V, 12V, 12V | 15A, 6.3A, 2A | Datasheet | Stock | RFQ |
|
|
RCL175PT32 | 175W | Single Phase | 5V, 15V, 15V | 15A, 4.6A, 2A | Datasheet | Stock | RFQ |
|
|
RCL175PQ43 | 175W | Single Phase | 5V, 3.3V, 15V, 15V | 15A, 15A, 2A, 2A | Datasheet | Stock | RFQ |