Search results
VEL36
Regulated single outputs 12V to 24VDC
Energy efficiency level VI
European CoC tier 2
Fixed mains connectors
Universal input
Class II construction
1 year warranty
VEL24
Regulated single outputs 12V to 24VDC
Energy efficiency level VI
European CoC tier 2
Fixed mains connectors
Universal input
Class II construction
1 year warranty
VEL18
Regulated single outputs 9V to 24VDC
Energy efficiency level VI
European CoC tier 2
Fixed mains connectors
Universal input
Class II construction
1 year warranty
VEL12
Regulated single outputs 5V to 12VDC
Energy efficiency level VI
European CoC tier 2
Fixed mains connectors
Universal input
Class II construction
1 year warranty
VEL05
- Energy efficiency level VI
- Barrel jack & USB versions
- Fixed mains connectors
- Universal input
- Output voltages from 5.0V to 12.0VDC
- Class II construction
- Low cost
VEH90
- Energy Efficiency Level V
- CEC 2008 & EISA 2007 Compliant
- High Power Density
- Single Outputs from 12 V to 24 V
- No Load Input Power <0.5 W
- Optional Output Connector
- Low Cost
VEH60
- Energy Efficiency Level V, ?15 V
- CEC 2008 & EISA 2007 Compliant
- China Compulsory Certfication (CCC) Qualified
- Single Outputs from 12 V to 30 V
- Optional Inlet Connectors
- No Load Input Power <0.5 W
- High Power Density
VEH150
- Energy Efficiency Level V
- CEC 2008 / EISA 2007 / ErP Compliant
- No Load Input Power <0.35 W
- 5000 m Operating Altitude
- Single Outputs from 12 V to 24 V
- +60 °C Operating Temperature
- Low Cost
VEH120
Single outputs from 12V to 24V
Energy Efficiency Level V
CEC 2008 & EISA 2007 compliant
No load input power <0.3 W
Low Cost
5000m operating altitude
+60°C operating temperature
AMD150
- Energy Star Level V
- CEC2008 & EISA2007 Compliant
- Universal Input
- High Efficiency
- 0 °C to +70 °C Operating Temperature
- Non standard Connectors Available
- International Safety Approvals