Search results
VEU10
- 2.1A USB A power adaptor
- Output voltage 5.0VDC
- Energy efficiency level VI
- European CoC tier 2
- Fixed US, UK & European mains connectors
- Universal input
- Class II construction
- 1 year warranty
VET36
- Energy efficiency level VI
- European CoC tier 2
- Universal input
- Output voltages from 12.0V to 24.0VDC
- Class II construction
- Low cost
VET30
- Energy efficiency level VI
- European CoC tier 2
- Universal input
- Output voltages from 12.0 V to 24.0VDC
- Class II construction
- Low cost
VET24
- Energy efficiency level VI
- European CoC tier 2
- Universal input
- Output voltages from 12.0V to 24.0VDC
- Class II construction
- Low cost
VET18
- Energy efficiency level VI
- European CoC tier 2
- Universal input
- Output voltages from 9.0V to 24.0VDC
- Class II construction
- Low cost
VES90
Regulated single outputs 12V to 48VDC
Energy efficiency level VI
European CoC tier 2
High power density
<0.15W standby power
China compulsory certification (CCC) qualified
0°C to +60°C operation
Optional output connector
1 year warranty
VES300
Regulated single outputs 19V to 48VDC
Energy Efficiency Level VI
European CoC Tier 2
China Compulsory Certification (CCC) Qualified
High power density
0.15W standby power
-10°C to +60°C operating temperature
1 year warranty
VES255
- Energy Efficiency Level VI
- European CoC Tier 2
- China Compulsory Certification (CCC) qualified
- High power density
- Single Outputs from 19V to 48VDC
- <0.15 W standby power
- -10°C to 60°C operating temperature
- Low cost
AML180
- Energy Star Level V
- CEC2008 & EISA2007 Compliant
- High Power Density
- Single Outputs from 18 V to 48 V
- High Efficiency
- 0 °C to +70 °C Operating Temperature
- 3 Year Warranty
VES220
- Energy efficiency level VI
- European CoC tier 2
- High power density
- Single outputs from 12V to 48VDC
- <0.15W standby power
- China compulsory certification (CCC) qualified
- -10°C to +60°C operation
- Low cost