Search results

Search results for '%%%' (732)

DNR10

  • Up to 89% efficiency
  • Full power to +60°C
  • Wide adjustment range
  • DC OK 24V models
  • 3 year warranty
More info

DNR05

  • Up to 89% efficiency
  • Full power to +60°C
  • Wide adjustment range
  • DC OK 24V models
  • DC standby versions
  • 3 year warranty
More info

DNR60

  • Up to 89% efficiency
  • Full power to +60°C
  • Wide adjustment range
  • DC OK 24V models
  • 3 year warranty
More info

JCL30

  • 2:1 Input Range
  • Single & Dual Outputs
  • High Efficiency up to 91%
  • 40 °C to +100 °C Operating Temperature
  • Remote On/Off
  • Continuous Short Circuit Protection
  • 3 Year Warranty
More info

UCH600

  • 600W convection cooled

  • 203.2 x 127.0mm (8” x 5”) footprint, 40mm profile

  • Regulated single outputs 12V to 48VDC

  • Input range 90 to 264VAC

  • High efficiency, up to 95%

  • Power density 5.97W/in³

  • Medical (BF) & ITE approvals

  • Class B conducted & radiated emissions

  • Remote On/Off

  • 5V 1.0A standby

  • -20°C to +70°C operating temperature

  • 3 year warranty

More info

DTJ20

  • Regulated single & dual outputs from 3.3V to 30VDC
  • Wide 4:1 input range
  • Chassis mount with optional DIN rail clip
  • UL62368-1 safety approvals
  • EN55032 class A
  • Remote On/Off & voltage trim function
  • 3kVDC isolation
  • -40°C to +100°C operating temperature
  • Full power to 70°C
  • 3 year warranty
More info

ASB110

  • 110W baseplate / conduction cooled

  • Full brick, low profile package

  • Single outputs from 12 to 48VDC

  • Input range 85 to 264VAC

  • Integral EMC filter, fuse & hold up capacitor

  • Class B conducted & radiated emissions

  • High efficiency, up to 91%

  • No load input power <300mW

  • Over current, over voltage and over temperature protection

  • Optional heatsink

  • -40°C to +85°C baseplate operating temperature

  • 3 year warranty

More info

DTJ15

  • Regulated single & dual outputs from 3.3V to 30VDC
  • Wide 4:1 input range
  • Chassis mount with optional DIN rail clip
  • UL62368-1 safety approvals
  • EN55032 class A
  • Remote On/Off & voltage trim function
  • 3kVDC isolation
  • -40°C to +100°C operating temperature
  • Full power to 80°C
  • 3 year warranty
More info

WU

  • 4:1 Input Range
  • Isolated Outputs
  • Efficiency to 84%
  • Overvoltage Protection
  • Input Pi Filter
  • Short Circuit Protected
  • Fully Regulated Outputs
More info

WT

  • 2:1 Input Range
  • Optional 4:1 Input Range
  • Isolated Outputs
  • Efficiency to 82%
  • Fully Regulated Outputs
  • Optional 3 kVDC Isolation
  • UL Approved Versions
More info