New products available

This product is available for purchase, but there are newer products available. See related products for more information.

View Newer Models

DNR10 Series

Compact 10W AC-DC power supplies with DIN rail mounting for industrial electronics equipment

The DNR10 series of compact DIN rail mount AC-DC power supplies are designed and approved for industrial technology applications. 

The DC output has an LED On indicator and is adjustable ±10%. The moulded case has ventilation slots for convection cooling, allowing operation at full load to +60°C.

 

Features

  • Up to 89% efficiency
  • Full power to +60°C
  • Wide adjustment range
  • DC OK 24V models
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
DNR10US05 10W Single Phase 5V 2A Datasheet Stock RFQ
DNR10US12 10W Single Phase 12V 0.84A Datasheet Stock RFQ
DNR10US24 10W Single Phase 24V 0.42A Datasheet Stock RFQ
No resources yet.