DTJ15 Series
Lower cost chassis & DIN rail mount 15W 4:1 input DC-DC converters
Housed in a chassis mount or optional DIN rail mount package (suffix -D), with screw terminals for ease of connection, the DTJ15 take a nominal 12/24 or 24/48VDC input and convert to a fixed single voltage between 3.3 & 15VDC or dual voltage between ±5.0 and ±15VDC, with a Power-On LED status indicator.
The 15W chassis mount and DIN rail mount DC-DC converters allows for easy and convenient integration into a variety of industrial and commercial applications. Typical uses are: Communication systems; Door control; Elevator/travellator/escalator control; Fun fair/amusement/gaming systems; Process monitoring & control; Robotics; Surveillance & detection; System & safety monitoring; Telemetry & many other applications.
Features
Regulated single & dual outputs 3.3V to 30VDC
Wide 4:1 input range
Chassis mount with optional DIN rail clip
UL62368-1 safety approvals
EN55032 class A
Remote On/Off & voltage trim function
3kVDC isolation
Power-On LED status indicator
-40°C to +100°C operating temperature
Full power to +80°C
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
DTJ1524S3V3 | 15W | 9 to 36VDC | 3.3V | 3A | Datasheet | Stock | RFQ |
|
|
DTJ1524S05 | 15W | 9 to 36VDC | 5V | 3A | Datasheet | Stock | RFQ |
|
|
DTJ1524S12 | 15W | 9 to 36VDC | 12V | 1.25A | Datasheet | Stock | RFQ |
|
|
DTJ1524S15 | 15W | 9 to 36VDC | 15V | 1A | Datasheet | Stock | RFQ |
|
|
DTJ1524D05 | 15W | 9 to 36VDC | 5V, -5V | 1.5A, 1.5A | Datasheet | Stock | RFQ |
|
|
DTJ1524D12 | 15W | 9 to 36VDC | 12V, -12V | 0.63A, 0.63A | Datasheet | Stock | RFQ |
|
|
DTJ1524D15 | 15W | 9 to 36VDC | 15V, -15V | 0.5A, 0.5A | Datasheet | Stock | RFQ |
|
|
DTJ1548S3V3 | 15W | 18 to 75VDC | 3.3V | 3A | Datasheet | Stock | RFQ |
|
|
DTJ1548S05 | 15W | 18 to 75VDC | 5V | 3A | Datasheet | Stock | RFQ |
|
|
DTJ1548S12 | 15W | 18 to 75VDC | 12V | 1.25A | Datasheet | Stock | RFQ |
|
|
DTJ1548S15 | 15W | 18 to 75VDC | 15V | 1A | Datasheet | Stock | RFQ |
|
|
DTJ1548D05 | 15W | 18 to 75VDC | 5V, -5V | 1.5A, 1.5A | Datasheet | Stock | RFQ |
|
|
DTJ1548D12 | 15W | 18 to 75VDC | 12V, -12V | 0.63A, 0.63A | Datasheet | Stock | RFQ |
|
|
DTJ1548D15 | 15W | 18 to 75VDC | 15V, -15V | 0.5A, 0.5A | Datasheet | Stock | RFQ |