Search results
DNR960TS
- Three Phase AC Input
- Up to 93% Efficiency
- Wide Adjustment Range
- Full Power -40 °C to +60 °C
- Rugged Design for Industrial Applications
- Single Phase Input Operation (340 575 VAC)
- 3 Year Warranty
DNR480TS
- Three Phase AC Input
- Up to 93% Efficiency
- Wide Adjustment Range
- Full Power -40 °C to +60 °C
- Rugged Design for Industrial Applications
- Single Phase Input Operation (340 575 VAC)
- 3 Year Warranty
DNR240TS
- Three phase AC input
- Up to 93% efficiency
- Wide adjustment range
- Rugged design for industrial applications
- Single phase input operation (340 to 575VAC)
- Full power -40°C to +60°C
- 3 year warranty
DNR120TS
- Three phase AC input
- Up to 93% efficiency
- Wide adjustment range
- Rugged design for industrial applications
- Single phase input operation (340 to 575VAC)
- Full power -40°C to +60°C
- 3 year warranty
DNR480
- Up to 90% efficiency
- Wide adjustment range
- Parallel function
- DC standby versions
- Full power from -40°C to +55°C
- 3 year warranty
BCC
- Baseplate / conduction cooled
- Wide Operating Temperature Range
- ETSI, EMC and Environmental Compliant
- Parallel Operation
- Remote On/Off
- Low Temperature Option
- 3 Year Warranty
DNR240
- Up to 90% efficiency
- Wide adjustment range
- Parallel function
- DC standby versions
- Full power from -40°C to +60°C
- 3 year arranty
DNR120
- Up to 90% efficiency
- Wide adjustment range
- Parallel function
- DC standby versions
- Full power from -40°C to +60°C
- 3 year warranty
DNR30
- Up to 89% efficiency
- Full power to +60°C
- Wide adjustment range
- DC OK 24V models
- 3 year warranty
DNR18
- Up to 89% efficiency
- Full power to +60°C
- Wide adjustment range
- DC OK 24V models
- 3 year warranty