
AC-DC Power Supplies
DNR240TS Series
- Three Phase AC Input
- Up to 93% Efficiency
- Wide Adjustment Range
- Full Power -40 °C to +60 °C
- Rugged Design for Industrial Applications
- Single Phase Input Operation (340 575 VAC)
- 3 Year Warranty
Specifications
Dimensions
DNR240TS: 4.39 x 3.50 x 4.87 in (111.3 x 89.0 x 123.6 mm)
Input Voltage
340-575 VAC 3 phase (single phase operation with 75% of rated output), 480-820 VDC
Harmonic Currents
EN61000-3-2, Class A
Efficiency
87-93%
Operating Temperature
-40 °C to 70 °C, derate linearly from 60 °C at 2.5%/ °C, start up at -35 °C, see datasheet
Isolation
3000 VAC Input to Output 1500 VAC Input to Ground 500 VAC Output to Ground
European Safety Approvals
EN62368-1
US Safety Approvals
UL508, UL62368-1, cUL60950-1, Pollution Degree 2, UL60950-1, Overvoltage Category II, UL508 Overvoltage Category III, ANSI/ISA 12.12.01. (Class 1, Division 2 Groups A, B, C and D)
EMC
EN55032, Class B conducted & radiated
Approval documents
Resources
No resources yet.