
DNR30 Series
Compact 30W AC-DC power supplies with DIN rail mounting for industrial electronics equipment
The DNR30 range of compact DIN rail mount AC-DC power supplies are designed and approved for industrial technology applications.
The DC output has an LED On indicator and is adjustable ±10%, 24V models feature a DC OK signal for remote monitoring. The moulded case has ventilation slots for convection cooling, allowing operation at full load to +60°C.
Features
- Up to 89% efficiency
- Full power to +60°C
- Wide adjustment range
- DC OK 24V models
- DC standby versions
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
DNR30US05 | 30W | Single Phase | 5V | 6A | Datasheet | Stock | RFQ |
![]() |
DNR30US12 | 30W | Single Phase | 12V | 2.5A | Datasheet | Stock | RFQ |
![]() |
DNR30US24 | 30W | Single Phase | 24V | 1.25A | Datasheet | Stock | RFQ |
![]() |
DNR30US48 | 30W | Single Phase | 48V | 0.625A | Datasheet | Stock | RFQ |
Environmental Compliance
Declarations of Conformity (DofC)
No resources yet.