No longer manufactured
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.

DNR480TS Series

 

 

Features

  • Three Phase AC Input
  • Up to 93% Efficiency
  • Wide Adjustment Range
  • Full Power -40 °C to +60 °C
  • Rugged Design for Industrial Applications
  • Single Phase Input Operation (340 575 VAC)
  • 3 Year Warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
DNR480TS24-I 480W Three Phase 24V 20A Datasheet Stock RFQ
DNR480TS48-I 480W Three Phase 48V 10A Datasheet Stock RFQ
No resources yet.