Search results

Search results for '%%%' (732)

LCL150

  • Single Output Industrial Supplies
  • High Efficiency
  • Low Cost
  • 150 W Convection-cooled
  • 300 W & 500 W with Internal Fans
  • Outputs from 12 V to 48 V
  • 3 Year Warranty
More info

JTK20

  • Regulated single outputs 3.3 to 15VDC

  • Regulated dual outputs ±12 & ±15VDC

  • 4:1 input range

  • 25.4 x 25.4mm (1” x 1”) footprint, 9.9mm profile

  • Output trim ±10% (single O/P)

  • 1.6kVDC isolation

  • Remote On/Off

  • -40°C to +100°C operating temperature

  • Full power to +55°C

  • 3 year warranty

 

More info

CB3000

  • 3000 Watts

  • Small, lightweight packaging

  • Frequencies from 13.56 MHz to 60 MHz

  • Designed to meet ETL and SEMI F47 directives

  • LF class D\HF Class C or D amplifiers

  • Regulated Switch-mode DC Section

More info

JTK15

  • Regulated single outputs 3.3 to 15VDC

  • Regulated dual outputs ±5, ±12 & ±15VDC

  • 4:1 input range

  • 25.4 x 25.4mm (1” x 1”) footprint, 9.9mm profile

  • Output trim ±10% (single O/P)

  • 1.6kVDC isolation

  • Remote On/Off

  • -40°C to +100°C operating temperature

  • Full power to +65°C

  • 3 year warranty

More info

JTF15

  • Regulated single & dual outputs
  • 4:1 input range
  • Single outputs 3.3 to 15VDC
  • Dual outputs ±5.0 to ±15VDC
  • DIP24 metal case
  • 1.6kVDC isolation
  • Remote On/Off
  • -40°C to +85°C operating temperature
  • Full power to +60°C
  • 3 year warranty
More info

JTF12

  • Regulated single & dual outputs
  • 4:1 input range
  • Single outputs 3.3 to 15VDC
  • Dual outputs ±5.0 to ±15VDC
  • DIP24 metal case
  • 1.6kVDC isolation
  • Remote On/Off
  • -40°C to +105°C operating temperature
  • Full power to +60°C
  • 3 year warranty
More info

JTF10

  • Regulated single & dual outputs
  • 4:1 input range
  • Single outputs 3.3 to 15VDC
  • Dual outputs ±5.0 to ±15VDC
  • DIP24 metal case
  • 1.6kVDC isolation
  • Remote On/Off
  • -40°C to +85°C operating temperature
  • Full power to +60°C
  • 3 year warranty
More info

JTF08

  • Regulated single & dual outputs
  • 4:1 input range
  • Single outputs 3.3 to 15VDC
  • Dual outputs ±5.0 to ±15VDC
  • DIP24 metal case
  • 1.6kVDC isolation
  • Remote On/Off
  • -40°C to +85°C operating temperature
  • Full power to +60°C
  • 3 year warranty
More info

JTC06

  • Regulated single & dual outputs
  • 4:1 input range
  • Single outputs 3.3 to 24VDC
  • Dual outputs ±3.3 to ±24VDC
  • DIP24 metal case
  • 1.5kVDC isolation, 3.5kVDC option
  • Continuous short circuit protection
  • -40°C to +100°C operating temperature
  • Full power to +85°C
  • 3 year warranty
More info

JTC04

  • Regulated single & dual outputs

  • 4:1 input range

  • Single outputs 3.3 to 24VDC

  • Dual outputs ±3.3 to ±24VDC

  • DIP24 metal case

  • 1.5kVDC isolation, 3.5kVDC option

  • Continuous short circuit protection

  • -40°C to +100°C operating temperature

  • Full power to +85°C

  • 3 year warranty

More info