JTC06 Series
4:1 input, 6W, regulated, DC-DC converters in a DIP24 PCB mount package
The JTC06 series is housed in a DIP24 metal case, it features a 4:1 input voltage range of 9 to 36VDC or 18 to 72VDC with both single and dual outputs, singles have 3.3, 5, 9, 12, 15, 18 or 24VDC with duals having ±3.3, ±5, ±9, ±12, ±15 or ±24VDC.
The JTC06 provides 1.5kVDC isolation between input and output, or 3.5kVDC as an option, the output has short circuit protection.
The operating temperature range is from -40°C to +100°C, with derating above +85°C.
Features
Regulated single & dual outputs
4:1 input range
Single outputs 3.3 to 24VDC
Dual outputs ±3.3 to ±24VDC
DIP24 metal case
1.5kVDC isolation, 3.5kVDC option
Continuous short circuit protection
-40°C to +100°C operating temperature
Full power to +85°C
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
JTC0624D03 | 6W | 9 to 36VDC | 3.3V, -3.3V | 0.909A, -0.909A | Datasheet | Stock | RFQ |
|
|
JTC0624D05 | 6W | 9 to 36VDC | 5V, -5V | 0.6A, -0.6A | Datasheet | Stock | RFQ |
|
|
JTC0624D09 | 6W | 9 to 36VDC | 9V, -9V | 0.333A, -0.333A | Datasheet | Stock | RFQ |
|
|
JTC0624D12 | 6W | 9 to 36VDC | 12V, -12V | 0.25A, -0.25A | Datasheet | Stock | RFQ |
|
|
JTC0624D15 | 6W | 9 to 36VDC | 15V, -15V | 0.2A, -0.2A | Datasheet | Stock | RFQ |
|
|
JTC0624D24 | 6W | 9 to 36VDC | 24V, -24V | 0.125A, -0.125A | Datasheet | Stock | RFQ |
|
|
JTC0624S05 | 6W | 9 to 36VDC | 5V | 1.2A | Datasheet | Stock | RFQ |
|
|
JTC0624S09 | 6W | 9 to 36VDC | 9V | 0.667A | Datasheet | Stock | RFQ |
|
|
JTC0624S12 | 6W | 9 to 36VDC | 12V | 0.5A | Datasheet | Stock | RFQ |
|
|
JTC0624S15 | 6W | 9 to 36VDC | 15V | 0.4A | Datasheet | Stock | RFQ |
|
|
JTC0624S18 | 6W | 9 to 36VDC | 18V | 0.334A | Datasheet | Stock | RFQ |
|
|
JTC0624S24 | 6W | 9 to 36VDC | 24V | 0.25A | Datasheet | Stock | RFQ |
|
|
JTC0624S3V3 | 6W | 9 to 36VDC | 3.3V | 1.4A | Datasheet | Stock | RFQ |
|
|
JTC0648D03 | 6W | 18 to 72VDC | 3.3V, -3.3V | 0.909A, -0.909A | Datasheet | Stock | RFQ |
|
|
JTC0648D05 | 6W | 18 to 72VDC | 5V, -5V | 0.6A, -0.6A | Datasheet | Stock | RFQ |
|
|
JTC0648D09 | 6W | 18 to 72VDC | 9V, -9V | 0.333A, -0.333A | Datasheet | Stock | RFQ |
|
|
JTC0648D12 | 6W | 18 to 72VDC | 12V, -12V | 0.25A, -0.25A | Datasheet | Stock | RFQ |
|
|
JTC0648D15 | 6W | 18 to 72VDC | 15V, -15V | 0.2A, -0.2A | Datasheet | Stock | RFQ |
|
|
JTC0648D24 | 6W | 18 to 72VDC | 24V, -24V | 0.125A, -0.125A | Datasheet | Stock | RFQ |
|
|
JTC0648S05 | 6W | 18 to 72VDC | 5V | 1.2A | Datasheet | Stock | RFQ |
|
|
JTC0648S09 | 6W | 18 to 72VDC | 9V | 0.667A | Datasheet | Stock | RFQ |
|
|
JTC0648S12 | 6W | 18 to 72VDC | 12V | 0.5A | Datasheet | Stock | RFQ |
|
|
JTC0648S15 | 6W | 18 to 72VDC | 15V | 0.4A | Datasheet | Stock | RFQ |
|
|
JTC0648S18 | 6W | 18 to 72VDC | 18V | 0.334A | Datasheet | Stock | RFQ |
|
|
JTC0648S24 | 6W | 18 to 72VDC | 24V | 0.25A | Datasheet | Stock | RFQ |
|
|
JTC0648S3V3 | 6W | 18 to 72VDC | 3.3V | 1.4A | Datasheet | Stock | RFQ |