XP Resources
High-density medical desktop power supply is half the size

A new range of ultra-compact medical desktop power supplies that meet the n ...
Wall-mount AC-DC power supplies with enhanced home healthcare design

Announcing three new series of IP-rated wall-mount power supplies that del ...
IEC protection classes for power supplies

Power supplies fall into one of three protection classes based on the need, ...
System integration of baseplate cooled low voltage converter modules

Baseplate cooled converter modules are a popular solution for powering outd ...
Our Global Headquarters in Singapore Moves To Tai Seng

We have relocated our global headquarters in Singapore to Tai Seng. The mov ...
XP Power boosts high voltage offer with German acquisitions

XP Power, one of the world’s leading developers and manufacturers of critic ...
Understanding power supply de-rating specifications

An increasing number of AC-DC power supplies rely on de-rating specificatio ...
Launching 100W AC-DC power supplies for industrial, technology & medical devices, including BF

New series certified to medical (including BF), ITE and household standards ...
New low-cost 60W power supplies offer 90-305VAC input and a broad range of safety & EMC approvals

Releasing a new series of 60W low profile AC-DC power supplies that are int ...
HPA Series: Single phase input 1.5kW power modules scalable to 7.5kW

The HPA offers rapid user configurability from an extremely compact, high p ...
1.5kW constant voltage and constant current power supply offers advanced programmability in a compact package for a wide range of applications

Introducing two new single phase 1.5kW AC-DC power supplies that offer prog ...
What happened to SELV? - Part 2

Find out what happened to SELV in this concluding part of our answer to thi ...