FR Series

300W regulated high voltage AC-DC power supplies with outputs from 0 - 1kV to 0 - 60kV DC

The 300W FR series is a high quality, high performance, high reliability & high stability high voltage power supply with low ripple & noise. Air insulation reduces weight and facilitates a lower cost of ownership. 

A variety of output control options, input voltages and low output discharge currents, makes integrating this power supply into a new system or tool simple. 

Designed for electrical design engineers & system integration engineers in a wide range of industries including ion implant, electron-beam welding & electron-beam additive manufacturing & many other application specific markets who are challenged with limited high voltage integration experience & tight timelines.

Features

  • Output voltages 0-1kVDC to 0-60kVDC
  • 1U 19" rack mount
  • RS232/USB control & monitor standard, Ethernet is optional
  • Output voltage & current regulated
  • Low ripple <0.02% RMS of rated voltage at full load
  • Voltage & current monitor outputs
  • Single phase AC input
  • Efficiency >85%
  • Air Insulated
  • Short circuit, arc & overload protection
  • CE marked for EMC, low voltage (LVD) & RoHS directives
  • Operating temperature: -20°C to +40°C
  • 1 year warranty
Image Model Name Power Output Voltage Output Current Package Size Datasheet RFQ
FR01N300 300W 0 to -1kV 0.3A 1U Datasheet RFQ
FR01P300 300W 0 to 1kV 0.3A 1U Datasheet RFQ
FR01R300 300W 0 to 1kV 0.3A 1U Datasheet RFQ
FR02N150 300W 0 to -2kV 0.15A 1U Datasheet RFQ
FR02P150 300W 0 to 2kV 0.15A 1U Datasheet RFQ
FR02R150 300W 0 to 2kV 0.15A 1U Datasheet RFQ
FR03N100 300W 0 to -3kV 0.1A 1U Datasheet RFQ
FR03P100 300W 0 to 3kV 0.1A 1U Datasheet RFQ
FR03R100 300W 0 to 3kV 0.1A 1U Datasheet RFQ
FR05N60.0 300W 0 to -5kV 0.06A 1U Datasheet RFQ
FR05P60.0 300W 0 to 5kV 0.06A 1U Datasheet RFQ
FR05R60.0 300W 0 to 5kV 0.06A 1U Datasheet RFQ
FR06N50.0 300W 0 to -6kV 0.05A 1U Datasheet RFQ
FR06P50.0 300W 0 to 6kV 0.05A 1U Datasheet RFQ
FR06R50.0 300W 0 to 6kV 0.05A 1U Datasheet RFQ
FR08N37.0 300W 0 to -8kV 0.037A 1U Datasheet RFQ
FR08P37.0 300W 0 to 8kV 0.037A 1U Datasheet RFQ
FR08R37.0 300W 0 to 8kV 0.037A 1U Datasheet RFQ
FR1.5N200 300W 0 to -1.5kV 0.2A 1U Datasheet RFQ
FR1.5P200 300W 0 to 1.5kV 0.2A 1U Datasheet RFQ
FR1.5R200 300W 0 to 1.5kV 0.2A 1U Datasheet RFQ
FR10N30.0 300W 0 to -10kV 0.03A 1U Datasheet RFQ
FR10P30.0 300W 0 to 10kV 0.03A 1U Datasheet RFQ
FR10R30.0 300W 0 to 10kV 0.03A 1U Datasheet RFQ
FR12N25.0 300W 0 to -12kV 0.025A 1U Datasheet RFQ
FR12P25.0 300W 0 to 12kV 0.025A 1U Datasheet RFQ
FR12R25.0 300W 0 to 12kV 0.025A 1U Datasheet RFQ
FR15N20.0 300W 0 to -15kV 0.02A 1U Datasheet RFQ
FR15P20.0 300W 0 to 15kV 0.02A 1U Datasheet RFQ
FR15R20.0 300W 0 to 15kV 0.02A 1U Datasheet RFQ
FR20N15.0 300W 0 to -20kV 0.015A 1U Datasheet RFQ
FR20P15.0 300W 0 to 20kV 0.015A 1U Datasheet RFQ
FR20R15.0 300W 0 to 20kV 0.015A 1U Datasheet RFQ
FR25N12.0 300W 0 to -25kV 0.012A 1U Datasheet RFQ
FR25P12.0 300W 0 to 25kV 0.012A 1U Datasheet RFQ
FR25R12.0 300W 0 to 25kV 0.012A 1U Datasheet RFQ
FR30N10.0 300W 0 to -30kV 0.01A 1U Datasheet RFQ
FR30P10.0 300W 0 to 30kV 0.01A 1U Datasheet RFQ
FR30R10.0 300W 0 to 30kV 0.01A 1U Datasheet RFQ
FR40N07.5 300W 0 to -40kV 0.0075A 1U Datasheet RFQ
FR40P07.5 300W 0 to 40kV 0.0075A 1U Datasheet RFQ
FR40R07.5 300W 0 to 40kV 0.0075A 1U Datasheet RFQ
FR50N06.0 300W 0 to -50kV 0.006A 1U Datasheet RFQ
FR50P06.0 300W 0 to 50kV 0.006A 1U Datasheet RFQ
FR50R06.0 300W 0 to 50kV 0.006A 1U Datasheet RFQ
FR60N05.0 300W 0 to -60kV 0.005A 1U Datasheet RFQ
FR60P05.0 300W 0 to 60kV 0.005A 1U Datasheet RFQ
FR60R05.0 300W 0 to 60kV 0.005A 1U Datasheet RFQ
No resources yet.