Search results
PDM60
- Medical & Industrial/IT Approvals
- 4000 VAC Isolation
- Class II Construction
- Single Outputs from 12 V to 48 V
- High Efficiency
- Non- standard Connectors Available
- Operation to +60 °C
JVA40
- Renewable energy & industrial applications
- Regulated 12, 15 & 24VDC outputs
- Ultrawide input range 200 to 1500VDC
- Fully encapsulated PCB mount & DIN rail versions
- Optional DIN rail version with built-in EMI filter & 1.5kVDC fuse
- -40°C to +70°C operating temperature
- 3 year warranty
JVA15
- Renewable energy & industrial applications
- Regulated 5, 12, 15 & 24VDC outputs
- Ultrawide input range 200 to 1500VDC
- Fully encapsulated PCB mount & DIN rail versions
- Optional DIN rail version with built-in EMI filter & 1.5kVDC fuse
- -40°C to +70°C operating temperature
- 3 year warranty
ECM60
- Compact Size
- IT & Medical Approvals
- Convection -cooled
- Class I and II Construction
- 3 Year Warranty
ECM40
- Compact Size
- IT & Medical Approvals
- Convection -cooled
- Class I and II Construction
- 3 Year Warranty
ECP130
- 130W fan cooled 100W convection cooled
- 76.2 x 50.8mm (3” x 2”) footprint, 28.0mm profile
- Regulated single outputs 12 to 48VDC
- Input range 85 to 264VAC
- High efficiency – up to 95%
- Medical (2 x MOPP) & ITE approvals
- 4.0kVAC input to output isolation
- <0.5W no load input power
- -20°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
ECF40
- 40W convection cooled
- 76.2 x 38.1mm (3" x 1.5”) footprint, 28.0mm profile
- Regulated single outputs 12 to 48VDC
- Input range 80 to 264VAC
- Medical (2 x MOPP) & ITE approvals
- Class I & Class II installations
- Less than 0.15W no load input power
- 3 year warranty
HRF15
Output voltages up to 15kVDC
Output ripple as low as 0.001%
Stability as low as 10ppm/hr, 25ppm/8hrs
Temperature coefficient of 25ppm/°C
+24VDC input (21.6 to 26.4VDC)
Output voltage & current regulated
0 to 100% programmable voltage & current
Voltage and current control & monitoring
Digital communication via PMBus (digital version)
Intuitive UI for easy configuration (digital version)
Black box reporting (digital version)
Arc, short circuit & overload protections
UL61010 & 62368 approved
Operating temperature: 0°C to +50°C (ambient)
3 year warranty
GCS350
- 350W fan cooled 200W convection cooled
- 127.0 x 76.2 footprint, 36.3mm profile (5" x 3" x 1.42")
- Regulated outputs 12V to 56VDC
- Input range 85 to 264VAC
- Medical & ITE safety approvals
- Class I & class II applications
- Remote On/Off
- Class B emissions
- -40°C to +70°C operating temperature
- 3 year warranty
GCS250
- 250W fan cooled 180W convection cooled
- 127.0 x 76.2mm (5" x 3") footprint 36.3mm profile
- Regulated single outputs 12V to 56VDC
- Input range 85 to 264VAC
- Medical & ITE safety approvals (Class I & II)
- Remote On/Off
- Class B emissions
- -40°C to +70°C operating temperature
- 3 year warranty