This product is available for purchase, but there are newer products available. See related products for more information.
Features
- Compact Size
- IT & Medical Approvals
- Convection -cooled
- Class I and II Construction
- 3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
ECM40UD21 | 40W | Single Phase | 5V, 12V | 6A, 2A | Datasheet | Stock | RFQ |
|
|
ECM40UD22 | 40W | Single Phase | 5V, 15V | 6A, 1.5A | Datasheet | Stock | RFQ |
|
|
ECM40US05 | 40W | Single Phase | 5V | 8A | Datasheet | Stock | RFQ |
|
|
ECM40US07 | 40W | Single Phase | 7V | 5.7A | Datasheet | Stock | RFQ |
|
|
ECM40US09 | 40W | Single Phase | 9V | 4.4A | Datasheet | Stock | RFQ |
|
|
ECM40US12 | 40W | Single Phase | 12V | 3.5A | Datasheet | Stock | RFQ |
|
|
ECM40US15 | 40W | Single Phase | 15V | 2.7A | Datasheet | Stock | RFQ |
|
|
ECM40US18 | 40W | Single Phase | 18V | 2.2A | Datasheet | Stock | RFQ |
|
|
ECM40US24 | 40W | Single Phase | 24V | 1.7A | Datasheet | Stock | RFQ |
|
|
ECM40US33 | 40W | Single Phase | 33V | 1.2A | Datasheet | Stock | RFQ |
|
|
ECM40US48 | 40W | Single Phase | 48V | 0.9A | Datasheet | Stock | RFQ |
|
|
ECM40UT31 | 40W | Single Phase | 5V, 12V, -12V | 6A, 2A, 0.5A | Datasheet | Stock | RFQ |
|
|
ECM40UT32 | 40W | Single Phase | 5V, 24V, -12V | 6A, 1A, 0.5A | Datasheet | Stock | RFQ |
|
|
ECM40UT33 | 40W | Single Phase | 5V, 15V, -15V | 6A, 1.5A, 0.5A | Datasheet | Stock | RFQ |
|
|
ECM40UT34 | 40W | Single Phase | 3.3V, 5V, 12V | 6A, 1.5A, 0.5A | Datasheet | Stock | RFQ |
|
|
ECM40UT35 | 40W | Single Phase | 5V, 3.3V, 12V | 6A, 1.5A, 0.5A | Datasheet | Stock | RFQ |