Search results
DNR480
- Up to 90% efficiency
- Wide adjustment range
- Parallel function
- DC standby versions
- Full power from -40°C to +55°C
- 3 year warranty
DNR240
- Up to 90% efficiency
- Wide adjustment range
- Parallel function
- DC standby versions
- Full power from -40°C to +60°C
- 3 year arranty
DNR120
- Up to 90% efficiency
- Wide adjustment range
- Parallel function
- DC standby versions
- Full power from -40°C to +60°C
- 3 year warranty
DNR30
- Up to 89% efficiency
- Full power to +60°C
- Wide adjustment range
- DC OK 24V models
- 3 year warranty
DNR18
- Up to 89% efficiency
- Full power to +60°C
- Wide adjustment range
- DC OK 24V models
- 3 year warranty
DNR10
- Up to 89% efficiency
- Full power to +60°C
- Wide adjustment range
- DC OK 24V models
- 3 year warranty
DNR05
- Up to 89% efficiency
- Full power to +60°C
- Wide adjustment range
- DC OK 24V models
- DC standby versions
- 3 year warranty
DNR60
- Up to 89% efficiency
- Full power to +60°C
- Wide adjustment range
- DC OK 24V models
- 3 year warranty
VES90
Regulated single outputs 12V to 48VDC
Energy efficiency level VI
European CoC tier 2
High power density
<0.15W standby power
China compulsory certification (CCC) qualified
0°C to +60°C operation
Optional output connector
1 year warranty
VES220
- Energy efficiency level VI
- European CoC tier 2
- High power density
- Single outputs from 12V to 48VDC
- <0.15W standby power
- China compulsory certification (CCC) qualified
- -10°C to +60°C operation
- Low cost