Search results

Search results for 'a' (673)

VEL05

  • Energy efficiency level VI
  • Barrel jack & USB versions
  • Fixed mains connectors
  • Universal input
  • Output voltages from 5.0V to 12.0VDC
  • Class II construction
  • Low cost
More info

SH

  • Outputs 0-1kV to 0-100kV DC

  • 10U 19" (8kW), 2 x 10U 19" (16kW) rack mount

  • 0 to 100% programmable voltage & current

  • Local, analog, RS232/USB digital control. Ethernet is optional

  • 3 phase 208VAC input standard

  • Output voltage & current regulated

  • Voltage & current monitor outputs

  • Short circuit, arc & overload protection

  • Efficiency >85%

  • Low ripple <0.25% RMS of rated voltage at full load

  • Air insulated

  • 0°C to +40°C operating temperature

  • 3 year warranty

More info

RDF50

  • Regulated single outputs 5V to 48VDC
  • Baseplate cooled ¼ brick
  • Ultra wide 12:1 input range 14 to 160VDC
  • 3kVDC isolation
  • Output trim -20/+10%
  • Remote On/Off & remote sense
  • Complies with EN50155
  • Meets EN50121-3-2
  • -40°C to +100°C operation
  • 3 year warranty
More info

RDF25

  • Regulated single outputs 5V to 24VDC

  • Covers all nominal inputs from 24 to 110VDC for railway applications 

  • Wide 10:1 input range

  • 50.8 x 25.4 mm (2” x 1”) footprint, 11.5mm profile

  • Output voltage trim ±10% 

  • 3kVDC isolation 

  • High efficiency 

  • EN50155 certified for railway applications 

  • EN50121-3-2 with external components 

  • Remote On/Off 

  • Operating temperature -40°C to +100°C 

  • Full power to +55°C 

  • 3 year warranty

More info

RDE03

  • Regulated single & dual outputs
  • 4:1 input range
  • Covers 72 & 110VDC for railway applications
  • Single outputs 5.0 to 15VDC
  • Dual outputs ±12 to ±15VDC
  • DIP24 package
  • 3.0kVAC reinforced isolation
  • Complies with EN50155 and IEC60571
  • Meets EMC standard EN50121-3-2
  • No external filter required
  • -40°C to +105°C operating temperature
  • Full power to +80°C
  • 3 year warranty
More info

RDD08

  • Regulated single & dual outputs
  • 4:1 input range
  • Covers 24/48 & 72/110VDC input for railway applications
  • Single outputs 3.3 to 15VDC
  • Dual outputs ±5 to ±15VDC
  • DIP24 package
  • 3.0kVAC isolation
  • Complies with EN50155 & IEC6057
  • Meets EMC standard EN50121-3-2
  • -40°C to +85°C operating temperature
  • Full power to +70°C
  • 3 year warranty
More info

RDC40

  • Regulated single and dual outputs
  • 50.8 x 40.6 mm (2” x 1.6”) footprint, 10.7mm (0.42") profile
  • PCB mount package
  • 72 & 110VDC input for railway applications
  • 1.5kVAC basic isolation
  • High power density
  • High efficiency - up to 90%
  • Remote On/Off
  • 3 year warranty
More info

RDC30

  • Regulated single, dual and triple outputs
  • 50.8 x 25.4 mm (2” x 1”) footprint, 10.7mm (0.42") profile
  • PCB mount package
  • 72 & 110 VDC input for railway applications
  • 1.5kVC basic isolation
  • High power density
  • High efficiency - up to 91%
  • Remote On/Off
  • 3 year warranty
More info

RDC20

  • Regulated single and dual outputs
  • PCB mount package
  • 72 & 110VDC input for railway applications
  • 1.5kVAC basic isolation
  • High power density
  • High efficiency - up to 88%
  • Remote On/Off
  • 3 year warranty
More info

OS

  • Up to 2kW

  • 0-200kV through 0-450kV

  • Single phase AC input

  • Open stack high voltage

  • Low ripple

  • Tight regulation

  • Constant voltage/constant current operation

  • Arc quench & arc count

  • Air insulated

  • 3U 19" rack mount remote control panel

  • 3 year warranty

More info